Write/Read
About Port Extensions

PortExtUse2 Property


Description

Sets and returns the Use2 ON/OFF state for the use of the PortLoss2 and PortFreq2 values for the specified port number.

Note:  This command affects ALL measurements on the channel.

 VB Syntax

fixture.PortExtUse2(port) = value

Variable

(Type) - Description

fixture

A Fixturing (object)

port

(Integer)  Port number to receive Use2 ON / OFF state.

value

(Boolean)

False - Turns Use1 OFF

True - Turns Use1 ON

Return Type

Boolean

Default

False

Examples

fixture.PortExtUse2(2) = False 'Write

value = fixture.PortExtUse2(1) 'Read

C++ Syntax

HRESULT get_PortExtUse2(short port VARIANT_BOOL *pVal)
HRESULT put_PortExtUse2(short port VARIANT_BOOL newVal)

Interface

IFixturing