Power Level
RF Power
Start Power
Stop Power
Noise Source
Note: This keypress only works for noise sources connected to the 28 V of the VNA. For USB noise sources, the SCPI command must be used.
Power and Attenuators...
NF Setup...
NFX Setup...
Select
Source State
Coupling
Slope
Offset
Limit
Offset and Limits...
ALC Hardware
Receiver Leveling...