Write/Read
About Active Match

PowerStepsIn3DSweep Property


Description

Set and read the number of power steps for a 3D sweep.

 VB Syntax

HotS22.PowerStepsIn3DSweep = value

Variable

(Type) - Description

HotS22

A ActiveParametersApp (object)

value

(Long) - Number of power steps. The range is 2 to 20001.

Return Type

Long

Default

201

Examples

HotS22.PowerStepsIn3DSweep = 201 'Write

value = HotS22.PowerStepsIn3DSweep 'Read

C++ Syntax

HRESULT get_PowerStepsIn3DSweep(long* value)

HRESULT put_PowerStepsIn3DSweep(long value)

Interface

IActiveChannelSettings