Controls two output functions: RF power and Noise Source.
| OUTPut: | [:STATe] | 
Click on a red keyword to view the command details.
See Also
| Applicable Models: All without M937xA and P93xxA/B (Read-Write) Sets and reads the noise source (28V) ON or OFF. Note: “usbNsSrcID” is an optional parameter. If this optional parameter is specified, it turns the noise source on/off for the specified devices. | |
| Parameters | 
 | 
| <bool> | ON (1) - Noise source ON OFF (0) - Noise source OFF | 
| Examples | OUTP:MAN:NOIS 
		 "U1832A MY12345678",1 | 
| Query Syntax | OUTPut:MANual:NOISe[:STATe]? | 
| Return Type | Boolean (1 = ON, 0 = OFF) | 
| For VNA models with a Noise Figure option (028/029/H29), the 28V line is always ON. The ON/OFF state is also available from a VNA softkey menu. For VNA models WITHOUT a Noise Figure option (028/029/H29), the 28V line is OFF by default and survives a preset. The ON/OFF state is NOT available from a VNA softkey menu. | |
| Applicable Models: All (Read-Write) Turns RF power from the source ON or OFF. See note about source power state with instrument state save and recall. | |
| Parameters | 
 | 
| <ON | OFF> | ON (or 1) - turns RF power ON OFF (or 0) - turns RF power OFF | 
| Examples | OUTP 
		 ON | 
| Query Syntax | OUTPut[:STATe]? | 
| Return Type | Boolean (1 = ON, 0 = OFF) | 
| ON | |