A 'Hot' S22 measurement is a normal S22 measurement of a power amplifier with drive power applied to the amplifier input. This situation more closely resembles the output match characteristics of an amplifier under normal operating conditions.
Note: Refer also to Active (Hot) Parameters for the latest Hot S22 measurement technique.
On the PNA-X:
Press Meas > S-Param > Meas Class..., select Standard, then click OK.
Press Meas > S-Param > S22.
Press Freq, then set the Start and Stop frequencies for the measurement.
Press Freq > Main > Frequency Offset.... Enable Frequency Offset and set the Source(2) frequencies with a positive or negative offset of at least (100 * IFBW). This will be the Hot (Input) signal and must be far enough away from the S-parameter frequencies to avoid interference.
Press Sweep > Sweep Timing > Sweep Mode to STEPPED.
Press Setup
> Internal Hardware >
RF Path Config....

On the rear panel, connect 'SRC2 SW SRC OUT (J8)' to Port 1 'COMB THRU IN (J10)'
Connect Port 1 'SW SRC OUT (J11)' to Port 1 'COMB THRU IN (J9)'.
Connect DUT input port to VNA port 1
Connect DUT output port to VNA port 2.
Press Power > Main > Power and Attenuators.... See Power and Attenuator for more information.
For Port 2 (DUT output) select at least 10 dB of source attenuation on the Source 1 path.
For Port 1 (DUT input) select the S-parameter port power level.
Click Receiver Attenuator.... Considering the gain of the DUT and the Source 2 input power, select the appropriate attenuation for the B receiver.
Perform a 2-port Calibration.
Press Power, then Power and Attenuator, and set Port 1 Src2 to ON.
Connect the DUT and measure S22. To ensure the DUT is being driven and the desired power level, perform a Source Power cal for Port 1 Src2.
In the Power and Attenuators dialog, adjust the Port 1 Src 2 power level and notice the change in S22.
The following image shows a Hot S22 measurement of a Hittite HMC452ST89 Power Amp tuned for 900 MHz.

The Red circled measurement is Hot S22.
The other is with the Hot signal OFF.
If the Hot signal is too close to the measurement signal, ripples appear on the out-of-band region of the trace.