Description |
Returns ECal module model number and serial number based on the index number of the attached ECal modules. |
VB Syntax |
ECalID = cal.GetCalKitTypeString (module) |
Variable |
(Type) - Description |
|
ECalID |
(string) - variable to store the returned ECal module ID information. |
|
cal |
A Calibrator (object) |
|
module |
(long integer) ECal module. Choose from modules 1 through 8 Use IsECALModuleFoundEx to determine the number of modules connected to the VNA |
Return Type |
String |
Default |
Not Applicable |
Examples |
info = cal.GetCalKitTypeString(2) Example return string: "N4691-60003 ECal 01234" |
C++ Syntax |
HRESULT GetCalKitTypeString(long moduleNumber, BSTR* info); |
Interface |
ICalibrator8 |