This topic applies to NA520xA PNA-X Pro models only.
The tables below show RF/LO/IF path configuration elements and settings. The settings are provided for configuring the elements using SCPI commands.
In this topic:
See also the following:
RF/LO/IF Path Configuration for graphical user-interface (GUI) information
Related SCPI commands
|
Element |
Requirement for the Element |
All Settings |
Requirements for Settings |
Default |
|---|---|---|---|---|
|
ExternalIFSwitch[a|b]<N> |
D1F |
External, Internal |
Internal |
|
|
ExtLO1Out |
Off, On |
Off |
||
|
ExtLO2Out |
First digit of the hardware option = 5 |
Off, On |
Off |
|
|
IFAntiAliasFilter[a|b]<N> |
Auto, Narrow, Wide |
Auto |
||
|
IFGAIN[a|b]<N> |
0, 10, 12, 14, 2, 4, 6, 8, Auto |
Auto |
||
|
Port[1|3]Bypass |
Second digit of the hardware option ≥ 3 |
Combiner, Jumper, Thru |
Combiner:
|
Thru |
|
Port[2|4]Bypass |
Second digit of the hardware option ≥ 3 |
Combiner, Jumper, Thru |
Combiner:
|
Thru |
|
Port1NFAmp |
S93029
|
High, Low |
High |
|
|
Port2NFAmp |
S93029
|
High, Low |
High |
|
|
Port1NFSwitch |
S93029
|
Noise, Thru |
Thru |
|
|
Port2NFSwitch |
S93029
|
Noise, Thru |
Thru(Most apps)
|
|
|
Port1NoiseTuner |
S93029
|
Auto, Impedance1, Impedance10, Impedance2, Impedance3, Impedance4, Impedance5, Impedance6, Impedance7, Impedance8, Impedance9, Thru |
Auto(Most apps)
|
|
|
Port2NoiseTuner |
S93029
|
Auto, Impedance1, Impedance10, Impedance2, Impedance3, Impedance4, Impedance5, Impedance6, Impedance7, Impedance8, Impedance9, Thru |
Auto |
|
|
Port<N>ReceiverFilter |
1.5 GHz, 100 MHz, 12.5 GHz, 18.0 GHz, 2.0 GHz, 22 MHz, 220 MHz, 24.0 GHz, 3.2 GHz, 30.0 GHz, 35.0 GHz, 4.2 GHz, 45 MHz, 480 MHz, 52.0 GHz, 6.0 GHz, 70.0 GHz, 9.0 GHz, 900 MHz, Auto, Bypass, Tracking |
Auto: NF/X |
Bypass(Most apps)
|
|
|
Port<N>ReceiverRFAmp |
High, Low |
Low |
||
|
Port1ReceiverRFInSwitch |
S93029
|
CouplerArm, NFPath |
CouplerArm |
|
|
Port2ReceiverRFInSwitch |
S93029
|
CouplerArm, NFPath |
CouplerArm |
|
|
Port2Src |
4 Port Box |
Src1Out2, Src2Out1, Src2Out2 |
Src1Out2 |
|
|
ReceiverLO |
SingleInternalLO |
SingleInternalLO |
||
|
Src<N>LowBand |
NA52 |
Filtered, HiPwr |
Filtered |




|
N524xB Element |
N524xB Settings |
NA520xA Element |
NA520xA Settings |
|---|---|---|---|
|
IFAntiAliasFilter |
16MHZ, 9MHZ, Auto, Narrow, Wide |
IFAntiAliasFilter<a1…a4,b1…b4> |
Auto, Narrow, Wide |
|
IFSW<A,B,C,D,R1…R4> |
External, Internal |
ExternalIFSwitch<a1…a4,b1…b4> |
External, Internal |
|
IFGAIN<a1…a4,b1…b4> |
-11, -3, -5, -7, 0, 10, 11, 13, 15, 2, 4, 6, 8, Auto |
IFGAIN<a1…a4,b1…b4> |
0, 10, 12, 14, 2, 4, 6, 8, Auto |
|
Src<N>Out1LowBand |
Filtered, HiPwr |
Src<N>LowBand |
Filtered, HiPwr |
|
Port1Bypass, Port3Bypass |
Thru, Combiner |
Port<N>Bypass |
Combiner, Jumper, Thru |
|
Port2Bypass, Port4Bypass |
Thru, RearPanel |
Port<N>Bypass |
Combiner, Jumper, Thru |
|
Port2Src |
Src1Out2, Src2Out1 |
Port2Src |
Src1Out2, Src2Out1, Src2Out2 |
|
InternalNoiseTuner |
Impedance<1…8>, Thru |
Port<N>NoiseTuner |
Auto, Impedance<1…10>, Thru |
|
PulseTrigInput |
External, Internal |
PulseTrigInput |
External, Internal |
|
Port2NoiseReceiver |
Normal, Noise |
Port<N>NFSwitch |
Noise, Thru |
|
Port1NoiseTuner |
Tuner, Bypass |
Port<N>NFSwitch |
Noise, Thru |
|
Src<N>RearOut |
N/A |
||
|
Port<N>Coupler |
N/A |
||
|
Src2Out1Bypass |
N/A |
||
|
IFPATH<A,B,C,D,R1…R4> |
N/A |
||
|
NBFAT<A,B,C,D,R1…R4> |
N/A |
||
|
Port<N>RefMxr |
N/A |
||
|
Combiner |
N/A |