Specifications - Select the Analyzer Model


An internet connection is required to view ALL specifications documents online at www.keysight.com.

PNA and PNA-X Pro Specifications

Doc Number

Model

 

PNA-X Pro Models

3124-1589.EN

NA5202A (10 MHz to 26.5 GHz)

NA5204A (10 MHz to 43.5 GHz)

NA5205A (10 MHz to 50 GHz)

 

PNA-X Models

N5242-90027

N5241B (13.5 GHz)

N5242B (26.5 GHz)

N5249B (8.5 GHz)

N5245-90028

N5244B (43.5 GHz)

N5245B (50 GHz)

N5247-90029

N5247B (67 GHz)

 

N523x Models

N5235-90005

N5234B (10 MHz to 43.5 GHz - 2-port ONLY)

N5235B (10 MHz to 50.0 GHz - 2-port ONLY)

N5232-90006

N5239B (300 kHz to 8.5 GHz - 2-port ONLY)

N5231B (300 kHz to 13.5 GHz - 2-port / 4-port)

N5232B (300 kHz to 20.0 GHz - 2-port / 4-port)

 

N522xB Models

N5221-90003

N5221B (13.5 GHz)

N5222B (26.5 GHz)

N5224-90003

N5224B (43.5 GHz)

N5225B (50 GHz)

N5227-90005

N5227B (67 GHz)

 

N522xB "Metrology" Models

Opt 210/410

N5221-90004

N5221B (13.5 GHz)

N5222B (26.5 GHz)

N5224-90004

N5224B (43.5 GHz)

N5225B (50 GHz)

N5227-90006

N5227B (67 GHz)

 

Others

N5290-90001

N5290A Broadband Network Analyzer (900 Hz to 110 GHz)

N5291-90002

N5291A Broadband Network Analyzer (900 Hz to 120 GHz)

N5264-90030

N5264B (Measurement Receiver)

 

N522xB/N523xB/N524xB with Option S93090xA

(Spectrum Analyzer)

See the equations that are used to generate uncertainty curves.

Block Diagrams for the following models are available in VNA Help:

The following are specifications for discontinued models: