M8198A Arbitrary Waveform Generator DUC

This topic applies to the following instrument model (in AWU application).

M8198A Arbitrary Waveform Generator in Digital Up-Converter (DUC) mode

Hardware Action Bar

Preset

Connect

Hardware Configuration

1. Configuration

Name

Number of Hardware Channels

Address

Connection State

Selected

Instrument Configuration

1. Configuration

Address

Instrument

System

Clock Generator Module Type

M8008A Module

Reference Source

Reference Frequency

DAC Sample Frequency

Channel

Output Enable

Amplitude

OSR for AWG

Carrier Frequency

Hardware Action Bar

This area comprises immediate, single-action controls common to most instruments.

Preset

Click this button to set the signal generator to a factory-defined or user-defined state.

Refer to the signal generator's user's guide for information on setting a user-defined state.

SCPI Command

[:SOURce]:RADio:AWU:PLAYback:M8198DUC:PRESet

SCPI Example

RAD:AWU:PLAY:M8198DUC:PRES

State Saved

No

Connect

Establishes a remote connection to the selected instrument.

SCPI Command

[:SOURce]:RADio:AWU:PLAYback:M8198DUC:CONNect

SCPI Example

RAD:AWU:PLAY:M8198DUC:CONN

State Saved

No

Hardware Configuration

When the Hardware node is selected in the left pane, common hardware configuration parameters appear here.

1. Configuration

Name

The product name/model of the instrument. The name appears as the instrument node in the left pane of the Hardware screen.

SCPI Command

[:SOURce]:RADio:AWU:PLAYback:M8198DUC:NAME?

SCPI Example

RAD:AWU:PLAY:M8198DUC:NAME?

Preset

 

State Saved

Yes

Number of Hardware Channels

Enter the number of channels for a specific instrument model. For multiple channels, the first instrument listed will become the primary. The others will be secondary.

SCPI Command

[:SOURce]:RADio:AWU:PLAYback:M8198DUC:CHANnel:COUNt <integer>

[:SOURce]:RADio:AWU:PLAYback:M8198DUC:CHANnel:COUNt?

SCPI Example

RAD:AWU:PLAY:M8198DUC:CHAN:COUN 1

RAD:AWU:PLAY:M8198DUC:CHAN:COUN?

Preset

1

State Saved

Yes

Min

1

Max

4

Address

Enter the instrument’s IP address or hostname.

This parameter is coupled with Address under instrument configuration. See that description for this SCPI command.

Connection State

Reports whether or not you have remote connection to the instrument.

SCPI Command

[:SOURce]:RADio:AWU:PLAYback:M8198DUC:CONNect:STATe?

SCPI Example

RAD:AWU:PLAY:M8198DUC:CONN:STAT?

Preset

OFF

State Saved

Yes

Selected

Reports whether or not you have selected a particular instrument for remote control.

SCPI Command

[:SOURce]:RADio:AWU:PLAYback:M8198DUC:SELected?

SCPI Example

RAD:AWU:PLAY:M8198DUC:SEL?

Preset

OFF

State Saved

Yes

Instrument Configuration

When an instrument model is selected in the left pane, configuration parameters pertaining to that instrument appear here.

1. Configuration

Address

Enter the instrument’s IP address or hostname.

SCPI Command

[:SOURce]:RADio:AWU:PLAYback:M8198DUC:INSTrument:ADDRess <string>

[:SOURce]:RADio:AWU:PLAYback:M8198DUC:INSTrument:ADDRess?

SCPI Example

RAD:AWU:PLAY:M8198DUC:INST:ADDR "my_siggen"

RAD:AWU:PLAY:M8198DUC:INST:ADDR?

Preset

 

State Saved

Yes

Instrument

Displays the instrument model.

SCPI Command

[:SOURce]:RADio:AWU:PLAYback:M8198DUC:INSTrument:IDN?

SCPI Example

RAD:AWU:PLAY:M8198DUC:INST:IDN?

Preset

"Instrument"

State Saved

Yes

System

 

Clock Generator Module Type

Sets the hardware module that provides clock signals to the M8198A instrument.

This module can be the M8008A module or any other compatible RF Signal Generator.

SCPI Command

[:SOURce]:RADio:AWU:PLAYback:M8198DUC:INSTrument:CGMType M8008|EXT

[:SOURce]:RADio:AWU:PLAYback:M8198DUC:INSTrument:CGMType?

SCPI Example

RAD:AWU:PLAY:M8198DUC:INST:CGMT EXT?

Preset

M8008

State Saved

Yes

 

M8008A Module

Sets the M8008A module for providing clock signals to the M8198A instrument.

This setting is applicable only when you set M8008A as the Clock Generator Module Type.

SCPI Command

[:SOURce]:RADio:AWU:PLAYback:M8198DUC:INSTrument:M8008A:MODUle <string>

[:SOURce]:RADio:AWU:PLAYback:M8198DUC:INSTrument:M8008A:MODUle?

SCPI Example

RAD:AWU:PLAY:M8198DUC:INST:M8008A:MODU?

Preset

"M1"

State Saved

Yes

 

Reference Source

Query only.

Displays the reference source for the connected instrument.

SCPI Command

[:SOURce]:RADio:AWU:PLAYback:M8198DUC:INSTrument:REFerence:SOURce?

SCPI Example

RAD:AWU:PLAY:M8198DUC:INST:REF:SOUR?

Preset

INTernal

State Saved

Yes

 

Reference Frequency

Query only.

Displays the reference frequency for the connected instrument.

SCPI Command

[:SOURce]:RADio:AWU:PLAYback:M8198DUC:INSTrument:REFerence:FREQuency?

SCPI Example

RAD:AWU:PLAY:M8198DUC:INST:REF:FREQ

Preset

1100M

State Saved

Yes

 

DAC Sample Frequency

Query only.

Displays the DAC Sample Frequency for the connected instrument. The DAC Sample Frequency references to a clock.

SCPI Command

[:SOURce]:RADio:AWU:PLAYback:M8198DUC:INSTrument:FREQuency:RASTer?

SCPI Example

RAD:AWU:PLAY:M8198DUC:INST:FREQ:RAST?

Preset

129.6e9

State Saved

Yes

Min

100e9

Max

130e9

 

Channel

Sets the channel for the connected instrument.

SCPI Command

[:SOURce]:RADio:AWU:PLAYback:M8198DUC:INSTrument:CHANnel:CHANnel <string>

[:SOURce]:RADio:AWU:PLAYback:M8198DUC:INSTrument:CHANnel:CHANnel?

SCPI Example

RAD:AWU:PLAY:M8198DUC:INST:CHAN:CHAN?

Preset

M2.1

State Saved

Yes

Output Enable

Click the checkbox to enable (checkmarked) or disable the generated signal at the output.

SCPI Command

[:SOURce]:RADio:AWU:PLAYback:M8198DUC:INSTrument:CHANnel:OUTPut[:STATe] ON|OFF|1|0

[:SOURce]:RADio:AWU:PLAYback:M8198DUC:INSTrument:CHANnel:OUTPut[:STATe]?

SCPI Example

RAD:AWU:PLAY:M8198DUC:INST:CHAN:OUTP OFF

RAD:AWU:PLAY:M8198DUC:INST:CHAN:OUTP?

Preset

ON

State Saved

Yes

Amplitude

Enter a value to set the signal generator’s output amplitude in dBm.

SCPI Command

[:SOURce]:RADio:AWU:PLAYback:M8198DUC:INSTrument:CHANnel:VOLT:AMPLitude <real>

[:SOURce]:RADio:AWU:PLAYback:M8198DUC:INSTrument:CHANnel:VOLT:AMPLitude?

SCPI Example

RAD:AWU:PLAY:M8198DUC:INST:CHAN:VOLT:AMPL 0.3

RAD:AWU:PLAY:M8198DUC:INST:CHAN:VOLT:AMPL?

Preset

0.5

State Saved

Yes

Min

0.075

Max

1

 

OSR for AWG

Enter a value to set the oversampling ratio (OSR) for the M8198A Arbitrary Waveform Generator DUC.

SCPI Command

[:SOURce]:RADio:AWU:PLAYback:M8198DUC:INSTrument:CHANnel:OSRatio <real>

[:SOURce]:RADio:AWU:PLAYback:M8198DUC:INSTrument:CHANnel:OSRatio?

SCPI Example

RAD:AWU:PLAY:M8198DUC:INST:CHAN:OSR 2049

RAD:AWU:PLAY:M8198DUC:INST:CHAN:OSR?

Preset

2048

State Saved

Yes

Min

1

Max

5000

Carrier Frequency

Enter a value (in Hz) to set the carrier frequency. Use abbreviations for faster entry (example: 1g = 1.000000000000 GHz).

SCPI Command

[:SOURce]:RADio:AWU:PLAYback:M8198DUC:INSTrument:CHANnel:FREQuency <real>

[:SOURce]:RADio:AWU:PLAYback:M8198DUC:INSTrument:CHANnel:FREQuency?

SCPI Example

RAD:AWU:PLAY:M8198DUC:INST:CHAN:FREQ 1GHz

RAD:AWU:PLAY:M8198DUC:INST:CHAN:FREQ?

Preset

6000000000

State Saved

Yes

Min

0

Max

128e9