N5186A MXG Signal Generator

This topic applies to the following instrument models: N5186A MXG.

Hardware Action Bar

Update to Instrument

Update from Instrument

Preset

Power Search

Connect

Hardware Configuration

1. Configuration

Name

Number of Hardware Channels

Connection State

Selected

Address

Instrument Configuration

1. Configuration

Address

Instrument

Baseband Channel Assignment

N5186A MXG Signal Generator

Synchronization Role

2. Basic

Frequency

Amplitude

RF Output

3. I/Q

RF Flatness Correction

I/Q Adjustments

I Offset

Q Offset

I/Q Gain Balance

Quadrature Angle Adjustment

I/Q Skew

I/Q Delay

Optimize Dynamic Range with OBW

N5186A MXG Signal Generator

N5186A MXG Signal Generator

N5186A MXG Signal Generator

N5186A MXG Signal Generator

N5186A MXG Signal Generator

5. Baseband

Runtime Scaling

N5186A MXG Signal Generator

Sample Clock

N5186A MXG Signal Generator

N5186A MXG Signal Generator

N5186A MXG Signal Generator

7. Triggers

Playback Synchronization

Trigger Mode

Continuous Mode

Single Mode

Trigger Source

N5186A MXG Signal Generator

N5186A MXG Signal Generator

External Delay Time

N5186A MXG Signal Generator

8. Real-time Noise Setup

AWGN On

Power Control Mode

Carrier to Noise Ratio Format

Carrier to Noise Ratio

Eb/No

Total Noise Power

Carrier Power

Channel Noise Power

Flat Noise Power

Carrier Bandwidth

Flat Noise Bandwidth

Carrier Bit Rate

Output Mux

Hardware Action Bar

This area comprises immediate, single-action controls common to most instruments.

Update to Instrument

Click this button to send the parameters to the connected instrument.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:NXSG:UPDate:TO

SCPI Example

RAD:NR5G:PLAY:NXSG:UPD:TO

State Saved

No

Update from Instrument

Click this button to retrieve the parameters from the connected instrument.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:NXSG:UPDate:FROM

SCPI Example

RAD:NR5G:PLAY:NXSG:UPD:FROM

State Saved

No

Preset

Click this button to set the signal generator to a factory-defined or user-defined state.

Refer to the signal generator's user's guide for information on setting a user-defined state.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:NXSG:PRESet

SCPI Example

RAD:NR5G:PLAY:NXSG:PRES

State Saved

No

Power Search

Set ALC to Off to activate this button.

Click the Power Search button to execute a manual power search calibration. This is an internal calibration routine that improves output power accuracy when the ALC is turned off. A power search is recommended for pulse-modulated signals with pulse-widths less than two microseconds.

Download a waveform to set the correct parameters for the target instrument.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:NXSG:ALC:SEARch

SCPI Example

RAD:NR5G:PLAY:NXSG:ALC:SEAR

State Saved

Yes

Connect

Establishes a remote connection to the selected instrument.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:NXSG:CONNect

SCPI Example

RAD:NR5G:PLAY:NXSG:CONN

State Saved

No

Hardware Configuration

When the Hardware node is selected in the left pane, common hardware configuration parameters appear here.

1. Configuration

Name

The product name/model of the instrument. The name appears as the instrument node in the left pane of the Hardware screen.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:NXSG:NAME?

SCPI Example

RAD:NR5G:PLAY:NXSG:NAME?

Preset

"N5186A MXG Signal Generator"

State Saved

Yes

Number of Hardware Channels

Enter the number of channels for a specific instrument model. For multiple channels, the first instrument listed will become the primary. The others will be secondary.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:NXSG:CHANnel:COUNt <integer>

[:SOURce]:RADio:<app>:PLAYback:NXSG:CHANnel:COUNt?

SCPI Example

RAD:NR5G:PLAY:NXSG:CHAN:COUN 1

RAD:NR5G:PLAY:NXSG:CHAN:COUN?

Preset

1

State Saved

Yes

Min

1

Max

14

Connection State

Reports whether or not you have remote connection to the instrument.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:NXSG:CONNect:STATe?

SCPI Example

RAD:NR5G:PLAY:NXSG:CONN:STAT?

Preset

OFF

State Saved

Yes

Selected

Reports whether or not you have selected a particular instrument for remote control.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:NXSG:SELected?

SCPI Example

RAD:NR5G:PLAY:NXSG:SEL?

Preset

OFF

State Saved

Yes

Address

Enter the instrument’s IP address or hostname.

This parameter is coupled with Address under instrument configuration. See that description for SCPI command.

Instrument Configuration

When an instrument model is selected in the left pane, configuration parameters pertaining to that instrument appear here.

1. Configuration

Address

Enter the instrument’s IP address or hostname.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:ADDRess <string>

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:ADDRess?

SCPI Example

RAD:NR5G:PLAY:NXSG:INST:ADDR "my_siggen"

RAD:NR5G:PLAY:NXSG:INST:ADDR?

Preset

""

State Saved

Yes

Instrument

Displays the instrument model.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:IDN?

SCPI Example

RAD:NR5G:PLAY:NXSG:INST:IDN?

Preset

"Instrument"

State Saved

Yes

Baseband Channel Assignment

Sets the channel number for the M9384B/M9484C VXG.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:BASeband:CHANnel <integer>

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:BASeband:CHANnel?

SCPI Example

RAD:NR5G:PLAY:NXSG:INST:CHAN:BAS:CHAN 2

RAD:NR5G:PLAY:NXSG:INST:CHAN:BAS:CHAN?

Preset

1

State Saved

Yes

Min

1

Max

4

Synchronization Role

Indicates how the channel will participate within a multichannel system. This is a read-only parameter.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:SROLe?

SCPI Example

RAD:NR5G:PLAY:NXSG:INST:CHAN:SROL?

Preset

OFF

State Saved

Yes

Choices

OFF | PRIMary | SECondary

2. Basic

Frequency

Enter a value to set the signal generator’s output frequency. Use abbreviations for faster entry (example: 1g = 1.000000000000 GHz).

For frequency range values, see the instrument's data sheet.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:FREQuency <real>

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:FREQuency?

SCPI Example

RAD:NR5G:PLAY:NXSG:INST:CHAN:FREQ 1GHz

RAD:NR5G:PLAY:NXSG:INST:CHAN:FREQ?

Preset

6000000000

State Saved

Yes

Min

9000

Max

80000000000

Amplitude

Enter a value to set the signal generator’s output amplitude in dBm.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:POWer <real>

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:POWer?

SCPI Example

RAD:NR5G:PLAY:NXSG:INST:CHAN:POW 0

RAD:NR5G:PLAY:NXSG:INST:CHAN:POW?

Preset

-10

State Saved

Yes

Min

-120

Max

30

RF Output

Click the checkbox to enable (checkmarked) or disable the RF Output.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>[:RF]:OUTPut[:STATe] ON|OFF|1|0

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>[:RF]:OUTPut[:STATe]?

SCPI Example

RAD:NR5G:PLAY:NXSG:INST:CHAN:OUTP ON

RAD:NR5G:PLAY:NXSG:INST:CHAN:OUTP?

Preset

ON

State Saved

Yes

3. I/Q

RF Flatness Correction

Click the checkbox to enable (checkmarked) or disable the RF flatness correction.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:IQOut:CORRection:FLATness[:STATe] ON|OFF|1|0

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:IQOut:CORRection:FLATness[:STATe]?

SCPI Example

RAD:NR5G:PLAY:NXSG:INST:INT:CHAN:IQO:CORR:FLAT OFF

RAD:NR5G:PLAY:NXSG:INST:INT:CHAN:IQO:CORR:FLAT?

Preset

ON

State Saved

Yes

I/Q Adjustments

Click the checkbox to enable (checkmarked) or disable the I/Q Adjustments.

On – The values entered for I Offset, Q Offset, and so on are applied to the I and Q signals.

Off – I/Q adjustment values are not applied to the I and Q signals.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:IQADjustment[:STATe] ON|OFF|1|0

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:IQADjustment[:STATe]?

SCPI Example

RAD:NR5G:PLAY:NXSG:INST:CHAN:IQAD ON

RAD:NR5G:PLAY:NXSG:INST:CHAN:IQAD?

Preset

OFF

State Saved

Yes

I Offset

Enter a DC offset value (in percent) to apply to the I signal before the I/Q modulator. Use this offset to remove imperfections in the in-phase signal or to introduce calibrated impairments.

When using this setting to minimize the LO feed-through signal, optimum performance is achieved when the adjustment is made after any other I/Q path adjustments. If other adjustments are made after minimization is performed, the LO feed-through signal may increase.

Set I/Q Adjustments to On to enable this parameter.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:IQADjustment:IOFFset <real>

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:IQADjustment:IOFFset?

SCPI Example

RAD:NR5G:PLAY:NXSG:INST:CHAN:IQAD:IOFF 5

RAD:NR5G:PLAY:NXSG:INST:CHAN:IQAD:IOFF?

Preset

0

State Saved

Yes

Min

-20

Max

20

Q Offset

Enter a DC offset value (in percent) to apply to the Q signal before the I/Q modulator. Use this offset to remove imperfections in the in-phase signal or to introduce calibrated impairments.

When using this setting to minimize the LO feed-through signal, optimum performance is achieved when the adjustment is made after any other I/Q path adjustments. If other adjustments are made after minimization is performed, the LO feed-through signal may increase.

Set I/Q Adjustments to On to enable this parameter.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:IQADjustment:QOFFset <real>

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:IQADjustment:QOFFset?

SCPI Example

RAD:NR5G:PLAY:NXSG:INST:CHAN:IQAD:QOFF 5

RAD:NR5G:PLAY:NXSG:INST:CHAN:IQAD:QOFF?

Preset

0

State Saved

Yes

Min

-20

Max

20

I/Q Gain Balance

Enter a gain ratio (in dB), by which I gain exceeds Q gain.

For example, if you enter a value of 1 dB, the I signal will have 1 dB more amplitude than the Q signal. Use the gain balance to remove imperfections in I and Q or introduce calibrated impairments.

Set I/Q Adjustments to On to enable this parameter.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:IQADjustment:GAIN <real>

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:IQADjustment:GAIN?

SCPI Example

RAD:NR5G:PLAY:NXSG:INST:CHAN:IQAD:GAIN 5

RAD:NR5G:PLAY:NXSG:INST:CHAN:IQAD:GAIN?

Preset

0

State Saved

Yes

Min

-10

Max

10

Quadrature Angle Adjustment

Enter a value (in degrees) to adjust the Q phase angle. When the quadrature skew is zero, the phase angle between the I and Q vectors is 90 degrees. Positive skew increases the angle from 90 degrees; negative skew decreases the angle from 90 degrees.

Set I/Q Adjustments to On to enable this parameter.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:IQADjustment:QSKew <real>

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:IQADjustment:QSKew?

SCPI Example

RAD:NR5G:PLAY:NXSG:INST:CHAN:IQAD:QSK 5

RAD:NR5G:PLAY:NXSG:INST:CHAN:IQAD:QSK?

Preset

0

State Saved

Yes

Min

-20

Max

20

I/Q Skew

Sets the time delay (in seconds) between I and Q. A positive value delays the I signal relative to the Q signal, and a negative value delays the Q signal relative to the I signal.

Enter a value to change the absolute phase of both I and Q with respect to triggers and markers. A positive value delays I and Q. This value affects both the external I/Q out signals and the baseband signal modulated on the RF output. This adjustment cannot be used with constant envelope modulation and does not affect external I/Q inputs.

Set I/Q Adjustments to On to enable this parameter.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:IQADjustment:SKEW <time>

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:IQADjustment:SKEW?

SCPI Example

RAD:NR5G:PLAY:NXSG:INST:CHAN:IQAD:SKEW 20ns

RAD:NR5G:PLAY:NXSG:INST:CHAN:IQAD:SKEW?

Preset

0

State Saved

Yes

Min

-8.33333333333333e-8

Max

8.33333333333333e-8

I/Q Delay

Enter a value (in seconds) to set the I/Q delay with respect to triggers and markers.

Set I/Q Adjustments to On to enable this feature.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:IQADjustment:DELay <time>

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:IQADjustment:DELay?

SCPI Example

RAD:NR5G:PLAY:NXSG:INST:CHAN:IQAD:DEL 200ns

RAD:NR5G:PLAY:NXSG:INST:CHAN:IQAD:DEL?

Preset

0

State Saved

Yes

Min

0

Max

0.000001589609

Optimize Dynamic Range with OBW

Filters the system RF flatness correction coefficients over the instantaneous bandwidth indicated in the waveform header (or in the “Occupied Bandwidth” settings area under the Signal block when Waveform File is the Vector Modulation Signal Mode). This has the potential to improve EVM performance by not having to correct for flatness errors outside the requested bandwidth.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:IQOut:CORRection:OPTimization:DYNamic:RANGe:OBW ON|OFF|1|0

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:IQOut:CORRection:OPTimization:DYNamic:RANGe:OBW?

SCPI Example

RAD:NR5G:PLAY:NXSG:INST:CHAN:IQO:CORR:OPT:DYN:RANG:OBW OFF

RAD:NR5G:PLAY:NXSG:INST:CHAN:IQO:CORR:OPT:DYN:RANG:OBW?

Preset

ON

State Saved

Yes

5. Baseband

Runtime Scaling

Runtime Scaling adjusts the scaling of the I and Q data. Reducing the runtime scaling prevents the over ranges from happening. Runtime scaling is also used to scale signals relative to each other.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:RSCaling <real>

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:RSCaling?

SCPI Example

RAD:NR5G:PLAY:NXSG:INST:CHAN:RSC 50

RAD:NR5G:PLAY:NXSG:INST:CHAN:RSC?

Preset

70

State Saved

Yes

Min

1

Max

100

Sample Clock

The sample clock frequency of the signal generator is automatically calculated by the program. The range depends on the connected instrument.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:SCLock:RATE?

SCPI Example

RAD:NR5G:PLAY:NXSG:INST:CHAN:SCL:RATE?

Preset

5000000

State Saved

Yes

Min

1

Max

200000000000

7. Triggers

Playback Synchronization

Click the checkbox to enable (checkmarked) or disable playback synchronization.

Only applied when Trigger Source is set to External and Trigger Type is set to Continuous.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:TRIGger:EXTernal:SYNChronize:OUTPut ON|OFF|1|0

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:TRIGger:EXTernal:SYNChronize:OUTPut?

SCPI Example

RAD:NR5G:PLAY:NXSG:INST:CHAN:TRIG:EXT:SYNC:OUTP OFF

RAD:NR5G:PLAY:NXSG:INST:CHAN:TRIG:EXT:DEL:STAT?

Preset

ON

State Saved

Yes

Trigger Mode

Use the drop-down menu to select the triggering mode.

Continuous – selects the continuous triggering mode, which enables the signal generator to repeat the modulating signal indefinitely until you turn off the modulation format, change triggers, or select another waveform.

Single – sets up a waveform to play once after receiving a trigger.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:TRIGger:TYPE CONTinuous|SINGle|GATE|SADVance

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:TRIGger:TYPE?

SCPI Example

RAD:NR5G:PLAY:NXSG:INST:CHAN:TRIG:TYPE SING

RAD:NR5G:PLAY:NXSG:INST:CHAN:TRIG:TYPE?

Preset

CONTinuous

State Saved

Yes

Continuous Mode

Use the drop-down menu to select the continuous mode and one of the following trigger responses.

Free Run − immediately triggers when you turn the format on.

Trigger & Run − waits for and starts on the first trigger; ignores subsequent triggers.

Reset & Run − waits for and starts on the first trigger; resets and plays on a subsequent trigger.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:TRIGger:TYPE:CONTinuous FREE|TRIGger|RESet

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:TRIGger:TYPE:CONTinuous?

SCPI Example

RAD:NR5G:PLAY:NXSG:INST:CHAN:TRIG:TYPE:CONT RES

RAD:NR5G:PLAY:NXSG:INST:CHAN:TRIG:TYPE:CONT?

Preset

FREE

State Saved

Yes

Single Mode

Double-click or use the drop-down menu to select the single mode and one of the following trigger responses.

No Retrigger (OFF) – the waveform segment ignores triggers during playback

Buffered Trigger (ON) – causes a waveform to accept a trigger during playback and to restart after the current play finishes.

Restart on Trigger (IMMediate) – causes a waveform to accept a trigger during playback and to restart immediately after receiving a trigger.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:TRIGger:TYPE:SINGle:RETRigger OFF|ON|IMMediate

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:TRIGger:TYPE:SINGle:RETRigger?

SCPI Example

RAD:NR5G:PLAY:NXSG:INST:CHAN:TRIG:TYPE:SING:RETR OFF

RAD:NR5G:PLAY:NXSG:INST:CHAN:TRIG:TYPE:SING:RETR?

Preset

OFF

State Saved

Yes

Trigger Source

Adjusts the trigger source applied to the PATT TRIG IN or AUX I/O connectors.

External (EXT) – enables you to trigger a waveform with an externally supplied trigger signal.

Bus (BUS) – enables you to trigger a waveform by sending a command through the GPIB, LAN, or AUXILIARY IO (RS-232) input connector.

Trigger Key (KEY) – selects the front panel hardkey as the trigger source. After making this selection, press the Trigger hardkey to trigger a waveform.

Immediate (IMM) − enables immediate triggering of the waveform playing.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:TRIGger[:SOURce] EXTernal|BUS|KEY|IMMediate

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:TRIGger[:SOURce]?

SCPI Example

RAD:NR5G:PLAY:NXSG:INST:CHAN:TRIG KEY

RAD:NR5G:PLAY:NXSG:INST:CHAN:TRIG?

Preset

IMMediate

State Saved

Yes

External Delay Time

Sets a delay time (in seconds) between when an external trigger is received and when it is applied to the waveform.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:TRIGger[:SOURce]:EXTernal:DELay <time>

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:TRIGger[:SOURce]:EXTernal:DELay?

SCPI Example

RAD:NR5G:PLAY:NXSG:INST:CHAN:TRIG:EXT:DEL 0.5

RAD:NR5G:PLAY:NXSG:INST:CHAN:TRIG:EXT:DEL?

Preset

0

State Saved

Yes

Min

0

Max

54

8. Real-time Noise Setup

AWGN On

Click the checkbox to enable (checkmarked) or disable adding real-time, non-repeating additive white Gaussian noise (AWGN) to the carrier being modulated by the waveform being played.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:AWGN:RT[:STATe] ON|OFF|1|0

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:AWGN:RT[:STATe]?

SCPI Example

RAD:NR5G:PLAY:NXSG:INST:CHAN:AWGN:RT ON

RAD:NR5G:PLAY:NXSG:INST:CHAN:AWGN:RT?

Preset

OFF

State Saved

Yes

Power Control Mode

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:AWGN:RT:NOISe:POWer:CONTrol TOTal|CARRier|NOISe|NCHannel|NFLat

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:AWGN:RT:NOISe:POWer:CONTrol?

SCPI Example

RAD:NR5G:PLAY:NXSG:INST:CHAN:AWGN:RT:NOIS:POW:CONT CARR

RAD:NR5G:PLAY:NXSG:INST:CHAN:AWGN:RT:NOIS:POW:CONT?

Preset

TOTal

State Saved

Yes

Carrier to Noise Ratio Format

Set the carrier power to noise power (C/N) ratio format.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:AWGN:RT:NOISe:CNFormat CN|EBNO

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:AWGN:RT:NOISe:CNFormat?

SCPI Example

RAD:NR5G:PLAY:NXSG:INST:CHAN:AWGN:RT:NOIS:CNF EBNO

RAD:NR5G:PLAY:NXSG:INST:CHAN:AWGN:RT:NOIS:CNF?

Preset

CN

State Saved

Yes

Carrier to Noise Ratio

Enter a value (in dB) to set the noise power as a ratio of carrier power to noise power (C/N). Carrier power equals the total modulated signal power before noise is added. When you add noise, the power output from the signal generator does not change; it is the sum of carrier power and the added noise power.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:AWGN:RT:NOISe:RATio <real>

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:AWGN:RT:NOISe:RATio?

SCPI Example

RAD:NR5G:PLAY:NXSG:INST:CHAN:AWGN:RT:NOIS:RAT 10

RAD:NR5G:PLAY:NXSG:INST:CHAN:AWGN:RT:NOIS:RAT?

Preset

0

State Saved

Yes

Min

-100

Max

100

Eb/No

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:AWGN:RT:NOISe:EBNO <real>

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:AWGN:RT:NOISe:EBNO?

SCPI Example

RAD:NR5G:PLAY:NXSG:INST:CHAN:AWGN:RT:NOIS:EBNO 20

RAD:NR5G:PLAY:NXSG:INST:CHAN:AWGN:RT:NOIS:EBNO?

Preset

10

State Saved

Yes

Min

-100

Max

100

Total Noise Power

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:AWGN:RT:NOISe:POWer:NOISe:TOTal <real>

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:AWGN:RT:NOISe:POWer:NOISe:TOTal?

SCPI Example

RAD:NR5G:PLAY:NXSG:INST:CHAN:AWGN:RT:NOIS:POW:NOIS:TOT 20

RAD:NR5G:PLAY:NXSG:INST:CHAN:AWGN:RT:NOIS:POW:NOIS:TOT?

Preset

-103.52

State Saved

Yes

Min

-999

Max

999

Carrier Power

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:AWGN:RT:NOISe:POWer:CARRier <real>

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:AWGN:RT:NOISe:POWer:CARRier?

SCPI Example

RAD:NR5G:PLAY:NXSG:INST:CHAN:AWGN:RT:NOIS:POW:CARR 20

RAD:NR5G:PLAY:NXSG:INST:CHAN:AWGN:RT:NOIS:POW:CARR?

Preset

-103.52

State Saved

Yes

Min

-999

Max

999

Channel Noise Power

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:AWGN:RT:NOISe:POWer:NOISe:CHANnel <real>

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:AWGN:RT:NOISe:POWer:NOISe:CHANnel?

SCPI Example

RAD:NR5G:PLAY:NXSG:INST:CHAN:AWGN:RT:NOIS:POW:NOIS:CHAN 20

RAD:NR5G:PLAY:NXSG:INST:CHAN:AWGN:RT:NOIS:POW:NOIS:CHAN?

Preset

-103.52

State Saved

Yes

Min

-999

Max

999

Flat Noise Power

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:AWGN:RT:POWer:NOISe:FLAT <real>

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:AWGN:RT:POWer:NOISe:FLAT?

SCPI Example

RAD:NR5G:PLAY:NXSG:INST:CHAN:AWGN:RT:POW:NOIS:FLAT 20

RAD:NR5G:PLAY:NXSG:INST:CHAN:AWGN:RT:POW:NOIS:FLAT?

Preset

-103.52

State Saved

Yes

Min

-999

Max

999

Carrier Bandwidth

Specifies the bandwidth (in Hz) over which the noise power is integrated for calculating the carrier to noise ratio (the bandwidth of the target carrier).

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:AWGN:RT:CBWidth <real>

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:AWGN:RT:CBWidth?

SCPI Example

RAD:NR5G:PLAY:NXSG:INST:CHAN:AWGN:RT:CBW 1000000

RAD:NR5G:PLAY:NXSG:INST:CHAN:AWGN:RT:CBW?

Preset

1

State Saved

Yes

Min

1

Max

960000000

Flat Noise Bandwidth

Sets the flat noise bandwidth (in Hz), which is typically set wider than the carrier bandwidth.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:AWGN:RT:NOISe:BWIDth <real>

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:AWGN:RT:NOISe:BWIDth?

SCPI Example

RAD:NR5G:PLAY:NXSG:INST:CHAN:AWGN:RT:NOIS:BWID 5000000

RAD:NR5G:PLAY:NXSG:INST:CHAN:AWGN:RT:NOIS:BWID?

Preset

1.6

State Saved

Yes

Min

1.6

Max

2048000000

Carrier Bit Rate

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:AWGN:RT:NOISe:CBRate <real>

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:AWGN:RT:NOISe:CBRate?

SCPI Example

RAD:NR5G:PLAY:NXSG:INST:CHAN:AWGN:RT:NOIS:CBR

RAD:NR5G:PLAY:NXSG:INST:CHAN:AWGN:RT:NOIS:CBR?

Preset

1

State Saved

Yes

Min

1

Max

999GHz

Output Mux

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:AWGN:RT:NOISe:MUX SUM|CARRier|NOISe

[:SOURce]:RADio:<app>:PLAYback:NXSG:INSTrument:CHANnel<channel>:AWGN:RT:NOISe:MUX?

SCPI Example

RAD:NR5G:PLAY:NXSG:INST:CHAN:AWGN:RT:NOIS:MUX 5000000

RAD:NR5G:PLAY:NXSG:INST:CHAN:AWGN:RT:NOIS:MUX?

Preset

SUM

State Saved

Yes