Compliance Applications
- Click Tools > Apps > Automated Test Apps > on Infiniium's menu to start available compliance applications.
Compliance applications add significant measurement capability to your oscilloscope. Compliance applications install on either the oscilloscope or on a PC and use a common user interface. Compliance applications directly control Infiniium which, in turn, controls an oscilloscope.
The Infiniium applications covered in this topic require a license that is managed and listed in the Keysight License Manager which is an application that is installed on the PC.
The stand-alone compliance applications help you by:
- Saving time in understanding details of standards
- Reducing the time it takes to characterize your designs from hours to minutes.
- Test your device to compliance or chosen limits
- Helping debug your device using custom configurations
- Generating HTML reports that summarize the performance of your device
Do not confuse compliance applications with Infiniium options and licenses. Options also add measurement capability, but are not stand-alone PC applications.
Starting compliance applications from within Infiniium
You can start compliance applications from within Infiniium. Links for each installed application are automatically placed on Infiniium's Apps menu. To start your application within Infiniium:
- Click Tools > Apps > Automated Test Apps > on Infiniium's menu.