HDF5 Schema for Infiniium Oscilloscope Data
The best way to view the structure of .h5 waveform data files (or .osc composite files) is using an HDF5 viewer like HDFView from the HDF Group (see https://www.hdfgroup.org/products/java/hdfview/). When you open an Infiniium oscilloscope HDF5 file with a viewer, you will see a structure like:
/ Group (root)
FileType/ Group
KeysightH5FileType Dataset
Frame/ Group
TheFrame Dataset
SetupInformation/ Group (in composite files only)
Setup Dataset
Waveforms/ Group (attribute: NumWaveforms)
Channel N/ Group (attributes: see below)
Channel NData Dataset (attributes: internal use only)
Crosstalk N/ Group (attributes: same as Channel N Group)
Crosstalk NData Dataset (attributes: internal use only)
Digital N/ Group (attributes: see below)
Digital NData Dataset (attributes: internal use only)
Equalization N/ Group (attributes: same as Channel N Group)
Equalization NData Dataset (attributes: internal use only)
Function N/ Group (attributes: same as Channel N Group)
Function NData Dataset (attributes: internal use only)
Meas Spectrum/ Group (attributes: same as Channel N Group)
Meas SpectrumData Dataset (attributes: internal use only)
Meas Trend/ Group (attributes: same as Channel N Group)
Meas TrendData Dataset (attributes: internal use only)
Memory N/ Group (attributes: same as Channel N Group)
Memory NData Dataset (attributes: internal use only)
Recovered Clock/ Group (attributes: same as Channel N Group)
Recovered ClockData Dataset (attributes: internal use only)
.
.
.
KeysightH5FileType Dataset
The KeysightH5FileType dataset is a scalar dataset that
can contain one of the following strings:
-
"Keysight Waveform" — in waveform data files
-
"Keysight Composite" — in composite files
TheFrame Dataset
The TheFrame dataset is a compound dataset that contains
these three strings:
| String | Description | Example |
|---|---|---|
|
Model |
The oscilloscope model number |
"DSOX91304A" |
|
Serial |
The oscilloscope serial number |
"MY52260102" |
|
Date |
The date the file was saved |
"14-Jul-2016 14:33:53" |
Waveforms Group Attribute
| Attribute | Description | Example |
|---|---|---|
|
NumWaveforms |
integer — The number of waveforms in the group |
3 |
Channel N Group Attributes
| Attribute | Description | Example |
|---|---|---|
|
Count |
integer — The number of hits at each time bucket in the waveform record when the waveform was created using an acquisition mode like averaging |
1 |
|
DispInterpFactor |
integer — The number of displayed Sin(x)/x interpolation points in between individual acquired data points |
16 |
|
InterpSetting |
|
INTERP_AUTO |
|
MaxBandwidth |
double — An estimation of the maximum bandwidth of the waveform |
1.3649999872E10 |
|
MinBandwidth |
double — An estimation of the minimum bandwidth of the waveform |
0.0 |
|
NumPoints |
integer — The number of points in the waveform record |
25600 |
|
NumSegments |
integer— The total number of segments that were acquired |
0 |
|
SavedInterpFactor |
integer — The number of saved Sin(x)/x interpolation points in between individual acquired data points |
16 |
|
Start |
integer — The starting point in the waveform of the first data point in the file |
0 |
|
WavAttr |
For internal use only |
69424 |
|
WaveformType |
|
NORMAL |
|
XDispOrigin |
double — The X-axis value at the left edge of the display |
-1.0E-8 |
|
XDispRange |
float — The X-axis duration of the waveform that is displayed |
2.0E-8 |
|
XInc |
double — The duration between data points on the X axis |
7.8125E-13 |
|
XOrg |
double — The X-axis value of the first data point in the data record |
-9.999611378208688E-9 |
|
XUnits |
string — See XUnits and YUnits |
Second |
|
YDispOrigin |
double — The Y-axis value at the center of the display |
0.35280001163482666 |
|
YDispRange |
float — The Y-axis duration of the waveform that is displayed |
0.832 |
|
YInc |
double — The duration between Y-axis levels |
1.3700124810540825E-5 |
|
YOrg |
double — The Y-axis value at level zero |
0.36491176659031876 |
|
YUnits |
string — See XUnits and YUnits |
Volt |
Unique Digital N Group Attributes
| Attribute | Description | Example |
|---|---|---|
|
Count |
integer — The number of hits at each time bucket in the waveform record when the waveform was created using an acquisition mode like averaging |
1 |
|
DigitalBits |
array of 16 integers — The digital channel bit numbers |
0,1,2,3,4,5,6,7, 8,9,10,11,12,13,14,15 |
|
DigitalThresholds |
array of 16 floats — The threshold voltage values of each digital channel |
1.41,1.41,1.41,1.41, 1.41,1.41,1.41,1.41, 1.41,1.41,1.41,1.41, 1.41,1.41,1.41,1.41 |
Waveforms Dataset Attributes
The waveforms dataset attributes are for internal use only. Their values do not provide any useful information for using the data externally and will likely change.
XUnits and YUnits
The XUnits and YUnits attributes can have the following string values: "Volt", "Second", "Constant", "Amp", "Decibel", "Watt", "Ohm", "Gain", "Degree", "Meter", "Inch", "Hertz", "Percent", "Ratio", "Sample", "Division", "dBm", "Waveform", "Hits", "Bit", "Feet", "Henry", "Farad", "NoUnit", "Reflect", "Logic", "Point", "Hours", "Minute", "Celsius", "UnitInterval", "PerDivision", "DecibelJ", "Same", "Day", "Rad", "DecibelC", "TimeConstants", "Vpp", "SecondPerDiv", "Fields", "DecibelV", "Unknown"