Application Licenses
Licenses are available for oscilloscope applications like jitter analysis, advanced signal integrity analysis, PAM-N signal analysis, etc.
Application Features
| Feature | Remote1 | Model Number |
|---|---|---|
| Advanced Signal Integrity Software (EQ, De-embedding) | F-ASI | D9320ASIA |
| Jitter, Vertical and Phase Noise Analysis Software | F-JIT | D9320JITA |
| Pulse Amplitude Modulation PAM-N Analysis Software | F-PAM | D9320PAMA |
| Footnotes: | ||
1. Characters that identify a feature in the string returned by the *OPT? common programming query. |
||