Upgrade Licenses

Licenses are available for upgrading acquisition memory, bandwidth, DDC (frequency domain digital down-conversion mode with sample data for Keysight's Vector Signal Analysis), mmWave (frequency extension), and RTSA (Real-Time Spectrum Analysis).

Upgrade Features

Feature Remote1 Option Upgrade(s)
1 Gpts/CH Acquisition Memory (Standard) M-1G XR804KA-01G
2 Gpts/CH Acquisition Memory M-2G XR804KA-02G N3075AU-12G
8 Gpts/CH Acquisition Memory M-8G XR804KA-08G N3075AU-28G
Bandwidth, 8 GHz 4 Channel (Standard) B-08G XR804KA-084
Bandwidth, 10 GHz 4 Channel B-10G XR804KA-104 N3074AU-001
Bandwidth, 13 GHz 4 Channel B-13G XR804KA-134 N3074AU-002
Bandwidth, 16 GHz 4 Channel B-16G XR804KA-164 N3074AU-003
Bandwidth, 20 GHz 4 Channel B-20G XR804KA-204 N3074AU-004
Bandwidth, 25 GHz 2 Channel and 13 GHz 2 Channel B-25_13G XR804KA-252
Bandwidth, 25 GHz 4 Channel B-25G XR804KA-254 N3074AU-005, N3074AU-014
Bandwidth, 33 GHz 2 Channel and 25 GHz 2 Channel B-33G_25G XR804KA-332 N3074AU-010
Bandwidth, 33 GHz 4 Channel B-33G XR804KA-334 N3074AU-006, N3074AU-015
Footnotes:
1. Characters that identify a feature in the string returned by the *OPT? common programming query.