Overall PAM4 Measurement Algorithm
- An autoscale is performed to determine if the signal is formatted as PAM4 or NRZ.
- Determine the approximate signal-level amplitudes.
- Locate the crossing (transition) regions on both sides of the eyes.
- Determine the symbol period.
- Find the center of each eye. Note that the Receiver Sample Timing setting determines if only the middle eye (Eye 1/2) is located or all three eyes are located (Eyes 0/1, 1/2, and 2/3). The eye centers are the basis for many other measurements.
- If the Eye Center Location setting is set to Maximum Eye Width, determine the horizontal line (center amplitude) across the eye at the maximum eye width and find the time at the line's midpoint (center time).
- If the Eye Center Location setting is set to Maximum Eye Height, determine the vertical line (center time) across the eye at the maximum eye height and find the amplitude at the line's midpoint (center amplitude).
- The Eye Levels measurements are the amplitudes of the eye centers located above.
- If the Receiver Sample Timing setting is set to Based on Center Eye, the Eye Skews measurements are performed as follows:
- All Skew values are relative to the center time of the middle eye (Eye 1/2).
- Skew for the middle eye (Eye 1/2) is always 0.
- The Skew value for the other eyes (Eye 0/1 and 2/3) are at the center time of the eye opening.
- If the Receiver Sample Timing setting is set to Independent Per Eye, the Eye Skews measurements are performed as follows:
- All Skew values are relative to the average of all eye center times.
- The skew value for all eyes is determined as the time of the center of the eye.
- Perform the Levels RMS measurements ("thickness") for all eye levels:
- If the Time of Level setting is set to Eye Center, the following rules are used to determine the time location for measuring each level. Then, at each time location, a vertical measurement "window" is centered and the RMS value of the level ("thickness") is measured over this window. The width of the level measurement window is determined by the Eye Level Width percentage setting which is a percentage of the symbol period.
- If the Time of Level setting is set to Minimum RMS, the levels are measured by stepping a vertical measurement "window" in time across the entire symbol period and at each position measuring the RMS value (thickness) of each level. For each level, the minimum RMS value is selected. The width of the level measurement window is determined by the Eye Level Width percentage setting which is a percentage of the symbol period. For example, if the window is 25%, the symbol period is divided into four vertical measurement widows. The Eye Level Width setting can range from 1% to 25%. Generally, select a small percentage for measuring signals with poor quality eyes and a large percentage for good quality eyes.
- The Levels measurements are made at the location of the Levels RMS measurements (see previous step) by measuring the amplitude of each level.
- The Level Skews measurements are determined from the time location used for measuring the Levels measurements. Skew values are relative to the average time of all levels.
- The Eye Height and Eye Width measurements are derived from the Eye Center Location. The method of making these measurements is selected by the user at the time that the measurement are turned on. The selections are eye boundaries defined at zero data "hits" or at an eye opening probability. No extrapolation is used to determine Eye Height or Eye Width at a specified probability.
- Linearity measurement is calculated by inserting the level measurement values into the following equation:
| Time Locations | PAM Waveform Levels and Eyes |
|---|---|
| Level 3: Center time of Eye 2/3. |
|
| Level 2: Average time of Eye 2/3's center time and Eye 1/2's center time. | |
| Level 1: Average time of Eye 1/2's center time and Eye 0/1's center time. | |
| Level 0: Center time of Eye 0/1. |