The following list shows available options.
Other topics about Product Information
|
Option Number |
Description |
|
300 |
1 MHz - 3 GHz |
|
100 |
1 MHz - 1 GHz |
|
050 |
1 MHz - 500 MHz |
|
030 |
1 MHz - 300 MHz |
|
Option Number |
Description |
|
020 |
Add Test Fixture Extension Cable Set |
|
Option Number |
Description |
|
004 |
Add Working Standard Set |
|
700 |
16195B Calibration Kit |
|
710 |
Test Fixture Stand |
|
720 |
3.5-mm to 7-mm Coaxial Adapter |
|
810 |
Add Keyboard |
|
820 |
Add Mouse |
|
Option Number |
Description |
|
1AJ |
ISO17025 Compliant Calibration |
|
A6J |
ANSI Z540 Compliant Calibration |
|
Option Number |
Description |
|
019 |
Standard hard disk drive (This option is mandatory.) |
|
Option Number |
Description |
|
1CM |
Rack mount kit |
|
1CN |
Front handle kit |
|
1CP |
Rack mount and Front handle kit |