:CALC:COMP:COND{1-32}:MODE

Syntax

:CALCulate:COMParator:CONDition{1-32}:MODE {ABS|DEV|PCNT}

:CALCulate:COMParator:CONDition{1-32}:MODE?

Description

Lets you select how to specify the limit range that applies to each of the four sorting conditions (:COND1 through :COND4). This setting applies to all of the bins.

Variable

Parameter

Param

Description

Uses absolute, deviation and percentage mode for sorting conditions

Range

Select from the following:

ABS: Uses absolute mode, in which the upper and lower limits are specified as absolute values

DEV: Uses deviation mode, in which the upper and lower limits are specified as deviations relative to the reference value*1

PCNT: Uses percent mode, in which the upper and lower limits are specified as percentages relative to the reference value*1

Preset value

ABS

Query response

{ABS|DEV|PCNT}<newline><^END>

Related objects

:CALC:COMP:COND{1-32}:NOM

Equivalent key

Stim Table > Comparator tab > Condition{1-32} > Mode  > {ABS/DEV/PCNT}, or

Analysis > Edit Comptr Table > Condition{1-32} > Mode  > {ABS/DEV/PCNT}