:CALC:COMP:COND{1-32}:PAR

Syntax

:CALCulate:COMParator:CONDition{1|2|3|4}:PARameter {Z|Y|TZR|TZD|TYR|TYD|RS|RP|LS|LP|CS|CP|R|G|X|B|Q|D|USER1|USER2|USER3|USER4}

:CALCulate:COMParator:CONDition{1|2|3|4}:PARameter?

Description

Lets you specify the measurement parameter for evaluating each of the four sorting conditions (:COND1 through :COND4). This setting applies to all of the bins.

Variable

Parameter

Param

Description

Sorting condition measurement parameter

Range

Select from the following:

Z: Evaluates the impedance amplitude absolute value

Y: Evaluates the admittance amplitude absolute value

TZR: Evaluates the impedance phase (in radians)

TZD: Evaluates the impedance phase (in degrees)

TYR: Evaluates the admittance phase (in radians)

TYD: Evaluates the admittance phase (in degrees)

RS: Evaluates the equivalent series resistance

RP: Evaluates the equivalent parallel resistance

LS: Evaluates the equivalent series inductance

LP: Evaluates the equivalent parallel inductance

CS: Evaluates the equivalent series capacitance

CP: Evaluates the equivalent parallel capacitance

R: Evaluates the equivalent resistance

G: Evaluates the equivalent parallel conductance

X: Evaluates the equivalent series reactance

B: Evaluates the equivalent parallel susceptance

Q: Evaluates the Q value (inverse dissipation factor)

D: Evaluates the dissipation factor

USER1 to 4: Uses user parameter

Preset value

Sorting condition 1 defaults to Z; sorting condition 2 defaults to TZD; sorting condition 3 defaults to RS; sorting condition 4 defaults to X.

Query response

{Z|Y|LS|LP|CS|CP|RS|RP|Q|D|X|G|B|TZR|TZD|TYR|TYD|USER1|USER2|USER3|USER4}<newline><^END>

Related objects

:CALC:COMP:COND{1-32}:SNUM

Equivalent key

Stim Table > Comparator tab > Condition{1-32} > Parameter  > {Z|Y|LS|LP|CS|CP|RS|RP|Q|D|R|X|G|B|TZR|TZD|TYR|TYD|USER1|USER2|USER3|USER4}, or

Analysis > Edit Comptr Table > Condition{1-32} > Parameter  >  {Z|Y|LS|LP|CS|CP|RS|RP|Q|D|R|X|G|B|TZR|TZD|TYR|TYD|USER1|USER2|USER3|USER4}