:CORR2:COLL:RF

Syntax

[:SENSe]:CORRection2:COLLect[:ACQuire]:RF {STAN1|STAN2}

Description

Obtains the data for calculating the compensation coefficients to use during impedance measurement performed with the specified standard. The data is obtained for only the active table. This command is valid only when the calibration mechanism is ON; otherwise, the command fails and an error is generated. (No query)

:INIT:CONT OFF
'
'
:CORR2:COLL:RF STAN1
:INIT
*OPC?

Variable

Parameter

Param

Range

Select from the following:

STAN1: OPEN standard

STAN2: SHORT standard

Related objects

:CORR2:COLL

:CORR2:COLL:DC

Equivalent key

Compen > OPEN|SHORT > AC