This section describes the calibration procedures to follow when a direct connection type test fixture is connected to the four-terminal pair port of the E4990A and a device is connected to the test fixture contacts.

Direct connection type test fixtures include:
16034E Chip component test fixture
16034G Chip component test fixture
16034H Chip component test fixture
16044A Chip component test fixture
16047A Lead component test fixture
16047D Lead component test fixture
16047E Lead component test fixture
Although the following test fixtures have cables, their calibration must be performed in the same way as a direct connection type test fixture:
16065A External DC Bias Fixture
16089A Kelvin Clip Lead
16089B Kelvin Clip Lead
16089C Kelvin Clip Lead
16089D Alligator Clip Lead
16089E Kelvin Clip Lead
Perform the fixture compensation in accordance with Fixture Compensation.
Other topics about Calibration