The following list shows available options. Some options can be retrofitted on your E4990A. For upgrade (retrofit) kits, refer to http://www.keysight.com/find/e4990a and configuration guide.
Other topics about Product Information
|
Option Number |
Description |
|
E4990A-120 |
120 MHz |
|
E4990A-050 |
50 MHz |
|
E4990A-030 |
30 MHz |
|
E4990A-020 |
20 MHz |
|
E4990A-010 |
10 MHz |
E4990A-050/030/020/010 has the following limitation.
The 42941A and 42942A can not be used.
Measurement speed is slower.
|
Option Number |
Description |
|
E4990A-1E5 |
High Stability Time base |
|
Option Number |
Description |
|
E4990A-001 |
Enhanced Measurement Speed |
E4990A-001 is available for option 050/030/020/010 only.
|
Option Number |
Description |
|
810 |
Add Keyboard |
|
820 |
Add Mouse |
These options are not displayed at the option information.
|
Option Number |
Description |
|
A6J |
ANSI Z540 Compliant Calibration |
|
1A7 |
ISO 17025 Compliant Calibration |
These options are not displayed at the option information.
|
Option Number |
Description |
Equivalent Part Number |
|
1CM |
Rack Mount Kit |
5063-9216 |
|
1CN |
Front Handle Kit |
5063-9229 |
|
1CP |
Rack Mount and Front Handle Kit |
5188-4430 |
These options are not displayed at the option information.