The following list shows available options. Some options can be retrofitted on your E4991B. For upgrade (retrofit) kits, refer to http://www.keysight.com/find/e4991b and configuration guide.
Other topics about Product Information
|
Option Number |
Description |
|
050 |
1 MHz to 500 MHz |
|
100 |
1 MHz to 1 GHz |
|
300 |
1 MHz to 3 GHz |
|
Option Number |
Description |
|
1E5 |
High Stability Time base |
|
Option Number |
Description |
|
001 |
DC Bias Source |
|
Option Number |
Description |
|
002 |
Material Measurement Firmware |
|
Option Number |
Description |
|
810 |
Add Keyboard |
|
820 |
Add Mouse |
|
007 |
Temperature Characteristic Test Kit |
|
010 |
Probe Station Connection Kit |
These options are not displayed at the option information.
|
Option Number |
Description |
|
A6J |
ANSI Z540 Compliant Calibration |
|
1A7 |
ISO 17025 Compliant Calibration |
These options are not displayed at the option information.
|
Option Number |
Description |
Orderable Part Number Serial Number: MY54200552/SG54200552 and below -Quartz Gray |
Orderable Part Number Serial Number: MY54200553/SG54200553 and above -Phantom Gray |
|
1CM |
Rack Mount Kit |
1CM015A |
1CM115A |
|
1CN |
Front Handle Kit |
1CN005A |
1CN105A |
|
1CP |
Rack Mount and Front Handle Kit |
1CP009A |
1CP109A |
These options are not displayed at the option information.