Command/Query
:CALCulate<Ch>:MATerial:MAGNetic:ODIameter <Value>
:CALCulate<Ch>:MATerial:MAGNetic:ODIameter?
This command sets/gets the outer diameter of material for magnetic measurement.
|
Parameter |
Value |
|
Description |
The outer diameter of material for magnetic measurement. |
|
Data Type |
Numeric type (Real) |
|
Range |
3m ~ 21m |
|
Preset Value |
21m |
|
Unit |
m |
|
Resolution |
- |
{numeric}<newline><^END>
Dim Var as Double
Var= 0.003
Ana.WriteString ":CALC1:MAT:MAGN:ODI " & Str(Var), True
Ana.WriteString ":CALC1:MAT:MAGN:ODI?", True
Var=Ana.ReadNumber
Measurement > Material Dimension > Outer Diameter
SCPI.CALCULATE(Ch).MATERIAL.MAGNETIC.ODIAMETER