Command/Query
:DISPlay:SPLit {D1|D1_2|D12|D1_2_3|D12_34|D1_1_2|D112|D12_33|D13_23|D123|D11_23|D12_13|D1234|D1_2_3_4}
:DISPlay:SPLit?
This command split the display layout of the channel windows on the LCD display.

|
Parameter |
Selection Option |
|
Description |
Layout of channel windows |
|
Data Type |
Character string type (String) |
|
Range |
D1|D1_2|D12|D1_2_3|D12_34|D1_1_2|D112|D12_33|D13_23|D123|D11_23|D12_13|D1234|D1_2_3_4 |
|
Preset Value |
D1 |
{D1|D1_2|D12|D1_2_3|D12_34|D1_1_2|D112|D12_33|D13_23|D123|D11_23|D12_13|D1234|D1_2_3_4}<newline><^END>
Dim Var as String
Var= "D1"
Ana.WriteString ":DISP:SPL " & Var, True
Ana.WriteString ":DISP:SPL?", True
Var=Ana.ReadString
Display > Allocate Channels > {Display Layout}
SCPI.DISPLAY.SPLIT