HDD revision is based upon a number of factors such as windows OS, driver upgrade patch which are installed at the factory shipment. Firmware revision denotes E5052B measurement software. To know E5052B HDD revision, refer to Checking the product information.
Other topics about Revision History
Windows Licence is changed to Windows Embedded Standard 10.
Windows Licence is changed to Windows Embedded Standard 7.
Initial registration procedure is changed.
System recovery procedure is changed.
Administrator account at the factory shipment is defined.
Windows Licence is changed to Windows XP Pro for embedded systems.
Supports the E5053A which serial number prefix is MY452, SG425 or above.
No change in functionality
Initial registration procedure has been changed.
Factory recovery procedure has been changed.
User recovery capability has been deleted.
Windows SP3 is applied.
LXI is supported