Method (Write Only)
SCPI.CONTrol.HANDler.B.DATA = Value
This command sets data to port B. 8-bit.
|
Parameter |
Value |
|
Description |
Data to Port B |
|
Data Type |
Long integer type (Long) |
|
Range |
0 ~ 255 |
|
Preset Value |
- |
|
Unit |
- |
|
Resolution |
- |
|
Preset Effect |
No |
|
Save-Recall Effect |
No |
|
Error |
- |
Dim Var as Long
Var= 0
SCPI.CONTrol.HANDler.B.DATA = Var
No equivalent key is available on the front panel.
:CONTrol:HANDler:B[:DATA] {0 ~ 255}
{0 ~ 255} <newline><^END>
10 OUTPUT 717;":CONTrol:HANDler:B[:DATA] 0 "
20 ENTER 717;A