Method (Write Only)
SCPI.CONTrol.HANDler.F.DATA = Value
This command sets data to port F. (A Port + B Port) 16-bit.
|
Parameter |
Value |
|
Description |
Data to port F |
|
Data Type |
Long integer type (Long) |
|
Range |
0 ~ 65535 |
|
Preset Value |
- |
|
Unit |
- |
|
Resolution |
- |
|
Preset Effect |
No |
|
Save-Recall Effect |
No |
|
Error |
- |
Dim Var as Long
Var= 0
SCPI.CONTrol.HANDler.F.DATA = Var
No equivalent key is available on the front panel.
:CONTrol:HANDler:F[:DATA] {0 ~ 65535}
{0 ~ 65535} <newline><^END>
10 OUTPUT 717;":CONTrol:HANDler:F[:DATA] 0 "
20 ENTER 717;A