Property (Read-Write)
SCPI.DISPlay.ECHO.FSIZe = Value
Value = SCPI.DISPlay.ECHO.FSIZe
This command sets/gets font size in echo window.
|
Parameter |
Value |
|
Description |
Font size in echo window |
|
Data Type |
Long integer type (Long) |
|
Range |
9|10|11|12|14|16|18|20|22|24|26|28|36|48|72|96|112 |
|
Preset Value |
11 |
|
Unit |
- |
|
Resolution |
- |
|
Preset Effect |
No |
|
Save-Recall Effect |
No |
|
Error |
- |
Dim Var as Long
Var= 9
SCPI.DISPlay.ECHO.FSIZe = Var
Var = SCPI.DISPlay.ECHO.FSIZe
PN Menu: Macro Setup > Echo Window Menu > Echo Font Size
SP Menu: Macro Setup > Echo Window Menu > Echo Font Size
FP Menu: Macro Setup > Echo Window Menu > Echo Font Size
TR Menu: Macro Setup > Echo Window Menu > Echo Font Size
AM Menu: Macro Setup > Echo Window Menu > Echo Font Size
BB Menu: Macro Setup > Echo Window Menu > Echo Font Size
USER Menu: Macro Setup > Echo Window Menu > Echo Font Size
:DISPlay:ECHO:FSIZe {9|10|11|12|14|16|18|20|22|24|26|28|36|48|72|96|112}
:DISPlay:ECHO:FSIZe?
{9|10|11|12|14|16|18|20|22|24|26|28|36|48|72|96|112} <newline><^END>
10 OUTPUT 717;":DISPlay:ECHO:FSIZe 9"
20 OUTPUT 717;":DISPlay:ECHO:FSIZe ?"
30 ENTER 717;A