Property (Read-Write)
SCPI.SENSe.DCONverter.MANual.LO(1-2).FREQuency = Value
Value = SCPI.SENSe.DCONverter.MANual.LO(1-2).FREQuency
This command sets/gets down converter LO Frequency.
|
Parameter |
Value |
|
Description |
Down converter LO Frequency |
|
Data Type |
Double precision floating point type (Double) |
|
Range |
2.975G ~ 10.025G |
|
Preset Value |
2.975G |
|
Unit |
Hz |
|
Resolution |
100m |
|
Preset Effect |
Yes |
|
Save-Recall Effect |
Yes |
|
Error |
- |
Dim Var as Double
Var= 2975000000
SCPI.SENSe.DCONverter.MANual.LO2.FREQuency = Var
Var = SCPI.SENSe.DCONverter.MANual.LO2.FREQuency
SCPI.SENSe.DCONverter.MANual.LO(1-2).LEVel
PN Menu: System > Instrument Setup > Downconverter Manual Setup > LO1 Frequency
SP Menu: System > Instrument Setup > Downconverter Manual Setup > LO1 Frequency
FP Menu: System > Instrument Setup > Downconverter Manual Setup > LO1 Frequency
TR Menu: System > Instrument Setup > Downconverter Manual Setup > LO1 Frequency
AM Menu: System > Instrument Setup > Downconverter Manual Setup > LO1 Frequency
BB Menu: System > Instrument Setup > Downconverter Manual Setup > LO1 Frequency
USER Menu: System > Instrument Setup > Downconverter Manual Setup > LO1 Frequency
:SENSe:DCONverter:MANual:LO[1-2]:FREQuency {2.975G ~ 10.025G}
:SENSe:DCONverter:MANual:LO[1-2]:FREQuency?
{2.975G ~ 10.025G} <newline><^END>
10 OUTPUT 717;":SENSe:DCONverter:MANual:LO2:FREQuency 2975000000"
20 OUTPUT 717;":SENSe:DCONverter:MANual:LO2:FREQuency ?"
30 ENTER 717;A