Property (Read-Write)
SCPI.SENSe.DCONverter.MANual.LO(1-2).LEVel = Value
Value = SCPI.SENSe.DCONverter.MANual.LO(1-2).LEVel
This command sets/gets down converter LO Output Level.
|
Parameter |
Value |
|
Description |
Down converter LO Output Level |
|
Data Type |
Double precision floating point type (Double) |
|
Range |
10 ~ 16 |
|
Preset Value |
10 |
|
Unit |
dBm |
|
Resolution |
500m |
|
Preset Effect |
Yes |
|
Save-Recall Effect |
Yes |
|
Error |
- |
Dim Var as Double
Var= 0
SCPI.SENSe.DCONverter.MANual.LO2.LEVel = Var
Var = SCPI.SENSe.DCONverter.MANual.LO2.LEVel
SCPI.SENSe.DCONverter.MANual.LO(1-2).FREQuency
PN Menu: System > Instrument Setup > Downconverter Manual Setup > LO1 Level
SP Menu: System > Instrument Setup > Downconverter Manual Setup > LO1 Level
FP Menu: System > Instrument Setup > Downconverter Manual Setup > LO1 Level
TR Menu: System > Instrument Setup > Downconverter Manual Setup > LO1 Level
AM Menu: System > Instrument Setup > Downconverter Manual Setup > LO1 Level
BB Menu: System > Instrument Setup > Downconverter Manual Setup > LO1 Level
USER Menu: System > Instrument Setup > Downconverter Manual Setup > LO1 Level
:SENSe:DCONverter:MANual:LO[1-2]:LEVel {10 ~ 16}
:SENSe:DCONverter:MANual:LO[1-2]:LEVel?
{10 ~ 16} <newline><^END>
10 OUTPUT 717;":SENSe:DCONverter:MANual:LO2:LEVel 0"
20 OUTPUT 717;":SENSe:DCONverter:MANual:LO2:LEVel ?"
30 ENTER 717;A