Property (Read-Write)
SCPI.SENSe.DCONverter.MANual.MEXTernal(1-2).BIAS.STATe = Value
Value = SCPI.SENSe.DCONverter.MANual.MEXTernal(1-2).BIAS.STATe
This command sets/gets external mixer bias state.
|
Parameter |
Value |
|
Description |
External mixer bias state |
|
Data Type |
Boolean type (Boolean) |
|
Range |
ON|OFF|1|0 |
|
Preset Value |
OFF |
|
Unit |
- |
|
Resolution |
- |
|
Preset Effect |
Yes |
|
Save-Recall Effect |
Yes |
|
Error |
- |
Dim Var as Boolean
Var= 1
SCPI.SENSe.DCONverter.MANual.MEXTernal2.BIAS.STATe = Var
Var = SCPI.SENSe.DCONverter.MANual.MEXTernal2.BIAS.STATe
SCPI.SENSe.DCONverter.MANual.MEXTernal(1-2).BIAS.CURRent
PN Menu: System > Instrument Setup > Downconverter Manual Setup > Mixer 1 Bias
SP Menu: System > Instrument Setup > Downconverter Manual Setup > Mixer 1 Bias
FP Menu: System > Instrument Setup > Downconverter Manual Setup > Mixer 1 Bias
TR Menu: System > Instrument Setup > Downconverter Manual Setup > Mixer 1 Bias
AM Menu: System > Instrument Setup > Downconverter Manual Setup > Mixer 1 Bias
BB Menu: System > Instrument Setup > Downconverter Manual Setup > Mixer 1 Bias
USER Menu: System > Instrument Setup > Downconverter Manual Setup > Mixer 1 Bias
:SENSe:DCONverter:MANual:MEXTernal[1-2]:BIAS:STATe {ON|OFF|1|0}
:SENSe:DCONverter:MANual:MEXTernal[1-2]:BIAS:STATe?
{ON|OFF|1|0} <newline><^END>
10 OUTPUT 717;":SENSe:DCONverter:MANual:MEXTernal2:BIAS:STATe 1"
20 OUTPUT 717;":SENSe:DCONverter:MANual:MEXTernal2:BIAS:STATe ?"
30 ENTER 717;A