Property (Read-Write)
SCPI.SENSe.PS(Ch).FREQuency.STOP = Value
Value = SCPI.SENSe.PS(Ch).FREQuency.STOP
This command sets/gets stop frequency, for the selected channel Ch.
|
Parameter |
Value |
|
Description |
Stop frequency |
|
Data Type |
Double precision floating point type (Double) |
|
Range |
1.2 ~ 100M |
|
Preset Value |
1M |
|
Unit |
Hz |
|
Resolution |
100m |
|
Preset Effect |
Yes |
|
Save-Recall Effect |
Yes |
|
Error |
- |
Dim Var as Double
Var= 100e3
SCPI.SENSe.PS1.FREQuency.STOP = Var
Var = SCPI.SENSe.PS1.FREQuency.STOP
SCPI.SENSe.PN(Ch).FREQuency.STARt
SCPI.SENSe.PS(Ch).FREQuency.CENTer
SCPI.SENSe.PS(Ch).FREQuency.SPAN
PS Menu: Start/Center > Stop
PS Menu: Stop/Span > Stop
PS Menu: Marker To > Marker -> Stop
:SENSe:PS[1-1]:FREQuency:STOP {1.2 ~ 100M}
:SENSe:PS[1-1]:FREQuency:STOP?
{1.2 ~ 100M} <newline><^END>
10 OUTPUT 717;":SENSe:PS1:FREQuency:STOP 100e3"
20 OUTPUT 717;":SENSe:PS1:FREQuency:STOP?"
30 ENTER 717;A