Method (Write Only)
SCPI.SENSe.SP(Ch).CARRier.SET.CENTer = Value
This command sets carrier freq x number to center freq, for the selected channel Ch.
|
Parameter |
Value |
|
Description |
Carrier freq x number to center freq |
|
Data Type |
Double precision floating point type (Double) |
|
Range |
1 ~ 20 |
|
Preset Value |
- |
|
Unit |
- |
|
Resolution |
1 |
|
Preset Effect |
No |
|
Save-Recall Effect |
No |
|
Error |
110, "Target freq out of range" 111, "No signal found" |
Dim Var as Double
Var= 1
SCPI.SENSe.SP1.CARRier.SET.CENTer = Var
SCPI.SENSe.SP(Ch).CARRier.FBANd
SP Menu : Start/Center > Carrier To > Carrier -> Center
SP Menu : Start/Center > Carrier To > Carrier x2 -> Center
SP Menu : Start/Center > Carrier To > Carrier x3 -> Center
:SENSe:SP[1-1]:CARRier:SET:CENTer {1 ~ 20}
10 OUTPUT 717;":SENSe:SP1:CARRier:SET:CENTer 1"
20 ENTER 717;A