Property (Read-Write)
SCPI.SENSe.TR(Ch).NARRow(Nr).TIME.RESolution = Value
Value = SCPI.SENSe.TR(Ch).NARRow(Nr).TIME.RESolution
This command sets/gets narrow time resolution, for the selected narrow Nr of the selected channel Ch.
|
Parameter |
Value |
|
Description |
Narrow time resolution |
|
Data Type |
Double precision floating point type (Double) |
|
Range |
8n ~ 100.007936m |
|
Preset Value |
100u |
|
Unit |
s |
|
Resolution |
- |
|
Preset Effect |
Yes |
|
Save-Recall Effect |
Yes |
|
Error |
- |
Dim Var as Double
Var= 0
SCPI.SENSe.TR1.NARRow1.TIME.RESolution = Var
Var = SCPI.SENSe.TR1.NARRow1.TIME.RESolution
SCPI.SENSe.TR(Ch).NARRow(Nr).TIME.DSTart
SCPI.SENSe.TR(Ch).NARRow(Nr).TIME.OFFSet
SCPI.SENSe.TR(Ch).NARRow(Nr).TIME.REFerence
SCPI.SENSe.TR(Ch).NARRow(Nr).TIME.SPAN
SCPI.SENSe.TR(Ch).NARRow(Nr).TIME.ZOUT
TR Menu: Setup > Advanced Setup > Narrow Time Reso.
:SENSe:TR[1-1]:NARRow[1-2]:TIME:RESolution {8n ~ 100.007936m}
:SENSe:TR[1-1]:NARRow[1-2]:TIME:RESolution?
{8n ~ 100.007936m} <newline><^END>
10 OUTPUT 717;":SENSe:TR1:NARRow1:TIME:RESolution 0"
20 OUTPUT 717;":SENSe:TR1:NARRow1:TIME:RESolution?"
30 ENTER 717;A