Property (Read-Write)
SCPI.SENSe.TR(Ch).NARRow(Nr).TIME.ZOUT = Value
Value = SCPI.SENSe.TR(Ch).NARRow(Nr).TIME.ZOUT
This command sets/gets narrow display zoom out, for the selected narrow Nr of the selected channel Ch.
This command is available when narrow 1.
Variable
|
Parameter |
Value |
|
Description |
Narrow display zoom out |
|
Data Type |
Boolean type (Boolean) |
|
Range |
ON|OFF|1|0 |
|
Preset Value |
OFF |
|
Unit |
- |
|
Resolution |
- |
|
Preset Effect |
Yes |
|
Save-Recall Effect |
Yes |
|
Error |
- |
Dim Var as Boolean
Var= 1
SCPI.SENSe.TR1.NARRow1.TIME.ZOUT = Var
Var = SCPI.SENSe.TR1.NARRow1.TIME.ZOUT
SCPI.SENSe.TR(Ch).NARRow(Nr).TIME.DSTart
SCPI.SENSe.TR(Ch).NARRow(Nr).TIME.OFFSet
SCPI.SENSe.TR(Ch).NARRow(Nr).TIME.REFerence
SCPI.SENSe.TR(Ch).NARRow(Nr).TIME.RESolution
SCPI.SENSe.TR(Ch).NARRow(Nr).TIME.SPAN
TR Menu: Setup > Advanced Setup > Narrow Zoom Out
:SENSe:TR[1-1]:NARRow[1-2]:TIME:ZOUT {ON|OFF|1|0}
:SENSe:TR[1-1]:NARRow[1-2]:TIME:ZOUT?
{ON|OFF|1|0} <newline><^END>
10 OUTPUT 717;":SENSe:TR1:NARRow1:TIME:ZOUT 1"
20 OUTPUT 717;":SENSe:TR1:NARRow1:TIME:ZOUT?"
30 ENTER 717;A