SCPI.STATus.OPERation.BIT12.CLEar

Object Type

Method (Write Only)

Syntax

SCPI.STATus.OPERation.BIT12.CLEar = Value

Description

This command clears specified bit of BIT12 condition register.

Variable

Parameter

   Value

Description

Clears specified bit of BIT12 condition register

Data Type

Long integer type (Long)

Range

0 ~ 14

Preset Value

-

Unit

-

Resolution

-

Preset Effect

No

Save-Recall Effect

No

Error

-

Examples

Dim Var as Long
Var= 0
SCPI.STATus.OPERation.BIT12.CLEar = Var

Related Objects

SCPI.STATus.OPERation.BIT12.CONDition

SCPI.STATus.OPERation.BIT12.ENABle

SCPI.STATus.OPERation.BIT12.EVENt

SCPI.STATus.OPERation.BIT12.NTRansition

SCPI.STATus.OPERation.BIT12.PTRansition

SCPI.STATus.OPERation.BIT12.SET

Equivalent Key

No equivalent key is available on the front panel.

Equivalent SCPI Command

Syntax

:STATus:OPERation:BIT12:CLEar {0 ~ 14}

Query Response

{0 ~ 14} <newline><^END>

Example of use

10 OUTPUT 717;":STATus:OPERation:BIT12:CLEar 0 "
20 ENTER 717;A