SCPI.STATus.OPERation.BIT12.PTRansition

Object Type

Property (Read-Write)

Syntax

SCPI.STATus.OPERation.BIT12.PTRansition = Value

Value = SCPI.STATus.OPERation.BIT12.PTRansition

Description

This command sets/gets operation-program status positive transition filter.

Variable

Parameter

   Value

Description

Operation-program status positive transition filter

Data Type

Long integer type (Long)

Range

0 ~ 65535

Preset Value

32767

Unit

-

Resolution

-

Preset Effect

No

Save-Recall Effect

No

Error

-

Examples

Dim Var as Long
Var= 0
SCPI.STATus.OPERation.BIT12.PTRansition = Var
Var = SCPI.STATus.OPERation.BIT12.PTRansition

Related Objects

SCPI.STATus.OPERation.BIT12.CLEar

SCPI.STATus.OPERation.BIT12.CONDition

SCPI.STATus.OPERation.BIT12.ENABle

SCPI.STATus.OPERation.BIT12.EVENt

SCPI.STATus.OPERation.BIT12.NTRansition

SCPI.STATus.OPERation.BIT12.SET

Equivalent Key

No equivalent key is available on the front panel.

Equivalent SCPI Command

Syntax

:STATus:OPERation:BIT12:PTRansition {0 ~ 65535}

:STATus:OPERation:BIT12:PTRansition?

Query Response

{0 ~ 65535} <newline><^END>

Example of use

10 OUTPUT 717;":STATus:OPERation:BIT12:PTRansition 0 "
20 OUTPUT 717;":STATus:OPERation:BIT12:PTRansition ?"
30 ENTER 717;A