Property (Read-Write)
SCPI.TRIGger.TR(Ch).NARRow(Nr).VIDeo.FREQuency.CENTer = Value
Value = SCPI.TRIGger.TR(Ch).NARRow(Nr).VIDeo.FREQuency.CENTer
This command sets/gets narrow video trigger frequency, for the selected narrow Nr of the selected channel Ch.
|
Parameter |
Value |
|
Description |
Narrow video trigger frequency |
|
Data Type |
Double precision floating point type (Double) |
|
Range |
9.2M ~ 337.04G |
|
Preset Value |
1.00390625G |
|
Unit |
Hz |
|
Resolution |
- |
|
Preset Effect |
Yes |
|
Save-Recall Effect |
Yes |
|
Error |
- |
Dim Var as Double
Var= 9200000
SCPI.TRIGger.TR1.NARRow1.VIDeo.FREQuency.CENTer = Var
Var = SCPI.TRIGger.TR1.NARRow1.VIDeo.FREQuency.CENTer
SCPI.TRIGger.TR(Ch).NARRow(Nr).VIDeo.FREQuency.WIDTh
TR Menu: Setup > Video Trigger > Narrow Freq
TR Menu: Setup > Video Trigger > Narrow2 Freq
:TRIGger:TR[1-1]:NARRow[1-2]:VIDeo:FREQuency:CENTer {9.2M ~ 337.04G}
:TRIGger:TR[1-1]:NARRow[1-2]:VIDeo:FREQuency:CENTer?
{9.2M ~ 337.04G} <newline><^END>
10 OUTPUT 717;":TRIGger:TR1:NARRow1:VIDeo:FREQuency:CENTer 9200000"
20 OUTPUT 717;":TRIGger:TR1:NARRow1:VIDeo:FREQuency:CENTer ?"
30 ENTER 717;A