Property (Read-Write)
SCPI.TRIGger.TR(Ch).NARRow(Nr).VIDeo.FREQuency.WIDTh = Value
Value = SCPI.TRIGger.TR(Ch).NARRow(Nr).VIDeo.FREQuency.WIDTh
This command sets/gets narrow video trigger frequency span, for the selected narrow Nr of the selected channel Ch.
|
Parameter |
Value |
|
Description |
Narrow video trigger frequency span |
|
Data Type |
Double precision floating point type (Double) |
|
Range |
0 ~ 85M |
|
Preset Value |
13.8M |
|
Unit |
Hz |
|
Resolution |
- |
|
Preset Effect |
Yes |
|
Save-Recall Effect |
Yes |
|
Error |
- |
Dim Var as Double
Var= 0
SCPI.TRIGger.TR1.NARRow1.VIDeo.FREQuency.WIDTh = Var
Var = SCPI.TRIGger.TR1.NARRow1.VIDeo.FREQuency.WIDTh
SCPI.TRIGger.TR(Ch).NARRow(Nr).VIDeo.FREQuency.CENTer
TR Menu: Setup > Video Trigger > Narrow Width
TR Menu: Setup > Video Trigger > Narrow2 Width
:TRIGger:TR[1-1]:NARRow[1-2]:VIDeo:FREQuency:WIDTh {0 ~ 85M}
:TRIGger:TR[1-1]:NARRow[1-2]:VIDeo:FREQuency:WIDTh?
{0 ~ 85M} <newline><^END>
10 OUTPUT 717;":TRIGger:TR1:NARRow1:VIDeo:FREQuency:WIDTh 0"
20 OUTPUT 717;":TRIGger:TR1:NARRow1:VIDeo:FREQuency:WIDTh ?"
30 ENTER 717;A