Freq Commands - Differential I/Q Measurement Class

Click here to view links to Freq commands for all Measurement Classes.

Main Tab Commands

Softkey

Sub-item SCPI

COM

DIQ Setup...

Measurement Set Up
Frequency Range SENSe:DIQ:FREQ:RANGe:STARt
SENSe:DIQ:FREQ:RANGe:STOP

RangeStartFrequency

RangeStopFrequency

Add Source... SYSTem:CONFigure:EDEVice:ADD

Add (External Device)

    Remove SYSTem:CONFigure:EDEVice:REMove

Remove

    Name SYSTem:CONFigure:EDEVice:ADD

Add (External Device)

    Device Type SYSTem:CONFigure:EDEVice:DTYPe

DeviceType

    Driver SYSTem:CONFigure:EDEVice:DRIVer

Driver

    Active - Show in UI SYSTem:CONFigure:EDEVice:STATe

Active

Power On (All Channels) OUTPut[:STATe]

SourcePowerState