Other topics about Measurement Accessories
Calibration kits are used to improve the accuracy of the analyzer in various measurements.
The electronic calibration kit reduces the time required for calibration, misconnections, and wear and tear on connectors since it requires fewer changes of connection than the mechanical type.
Specifications for calibration kits and the availability of particular calibration kits are subject to change without prior notice.
Refer to http://www.keysight.com/find/na_accessories for more information.
|
Model Name |
Description |
Connector Type |
Frequency Range |
|
85032B/E |
Calibration Kit |
Type-N, 50 Ω |
DC to 6 GHz |
|
85032F |
Mechanical Calibration Kit |
Type-N, 50 Ω |
DC to 9 GHz |
|
85033D |
Calibration Kit |
3.5 mm |
DC to 6 GHz |
|
85033E |
Mechanical Calibration Kit |
3.5 mm |
DC to 9 GHz |
|
85036B/E |
Calibration Kit |
Type-N, 75 Ω |
DC to 3 GHz |
|
85038A/F/M |
Calibration Kit |
7-16 |
DC to 7.5 GHz |
|
85039B |
Calibration Kit |
Type F , 75 Ω |
DC to 3 GHz |
|
85052D |
Economy Mechanical Calibration Kit |
3.5 mm |
DC to 26.5 GHz |
For more information on the definition of calibration kit, refer to http://na.support.keysight.com/pna/caldefs/stddefs.html
The ECal supported by E5061B are defined below:
|
Model Name |
Connector Type |
Frequency Range |
|
85091B |
7 mm |
300 kHz to 9 GHz |
|
85091C |
7 mm |
300 kHz to 9 GHz |
|
85092B |
Type N |
300 kHz to 9 GHz |
|
85092C |
Type N |
300 kHz to 9 GHz |
|
85093B |
3.5 mm |
300 kHz to 9 GHz |
|
85093C |
3.5 mm |
300 kHz to 9 GHz |
|
85096B |
Type N, 75 Ω |
300 kHz to 3 GHz |
|
85096C |
Type N, 75 Ω |
300 kHz to 3 GHz |
|
85098B |
7-16 |
300 kHz to 7.5 GHz |
|
85098C |
7-16 |
300 kHz to 7.5 GHz |
|
85099B |
Type F |
300 kHz to 3 GHz |
|
85099C |
Type F |
300 kHz to 3 GHz |
|
N4431A |
3.5 mm, Type N |
300 kHz to 9 GHz |
|
N4431B |
3.5 mm, Type N |
9 kHz to 13.5 GHz |
|
N4432A |
Type N |
300 kHz to 18 GHz |
|
N4433A |
3.5 mm |
300 kHz to 20 GHz |
|
N4690A |
Type N |
10 MHz to 18 GHz |
|
N4690B |
Type N |
300 kHz to 18 GHz |
|
N4691A |
3.5 mm |
10 MHz to 26.5 GHz |
|
N4690D |
Type N |
DC/300 kHz to 18 GHz |
|
N4691B |
3.5 mm |
300 kHz to 26.5 GHz |
|
N4691D |
3.5 mm |
DC/300 kHz to 26.5 GHz |
|
N4692A |
2.92 mm |
10 MHz to 40 GHz |
|
N4692D |
2.92 mm |
DC/10 MHz to 40 GHz |
|
N4694D |
1.85 mm |
DC/10 MHz to 67 GHz |
|
N4696A |
7 mm |
10 MHz to 18 GHz |
|
N4696B |
7mm |
300 kHz to 18 GHz |
|
N4696D |
7 mm |
DC/300 kHz to 18 GHz |
|
N7550A |
3.5 mm, Type N |
DC to 4 GHz |
|
N7551A |
3.5 mm, Type N |
DC to 6.5 GHz |
|
N7552A |
3.5 mm, Type N |
DC to 9 GHz |
|
N7553A |
3.5 mm, Type N |
DC to 14 GHz |
|
N7554A |
3.5 mm, Type N |
DC to 18 GHz |
|
N7555A |
3.5 mm |
DC to 26.5 GHz |
The 4-ports Ecal module such as the N4431A/B, N4432A, and N4433A does not support the user-characterized Ecal VBA macro program. When the user-characterized ECal program is executed, use the 2-ports ECal module.
Firmware B.05.00 and above support the N469xD ECal.