Other topics about Measurement Accessories
Calibration kits are used to improve the accuracy of the analyzer in various measurements.
The electronic calibration kit reduces the time required for calibration, misconnections, and wear and tear on connectors since it requires fewer changes of connection than the mechanical type.
Specifications for calibration kits and the availability of particular calibration kits are subject to change without prior notice.
Refer to http://www.keysight.com/find/na_accessories for more information.
|
Model Name |
Description |
Connector Type |
Frequency Range |
|
85031B |
Calibration Kit |
APC-7 |
DC to 6 GHz |
|
85032B/E |
Calibration Kit |
Type-N, 50 Ω |
DC to 6 GHz |
|
85032F |
Mechanical Calibration Kit |
Type-N, 50 Ω |
DC to 9 GHz |
|
85033D |
Calibration Kit |
3.5 mm |
DC to 6 GHz |
|
85033E |
Mechanical Calibration Kit |
3.5 mm |
DC to 9 GHz |
|
85036B |
Calibration Kit |
Type-N, 75 Ω |
DC to 3 GHz |
|
85036E |
Economy Calibration Kit |
Type-N, 75 Ω |
DC to 3 GHz |
|
85038A/F/M |
Calibration Kit |
7-16 |
DC to 7.5 GHz |
|
85039B |
Calibration Kit |
Type F , 75 Ω |
DC to 3 GHz |
|
85050C |
Precision Mechanical Calibration Kit |
APC-7 |
DC to 18 GHz |
|
85050D |
Economy Mechanical Calibration Kit |
APC-7 |
DC to 18 GHz |
|
85052D |
Economy Mechanical Calibration Kit |
3.5 mm |
DC to 26.5 GHz |
|
85052C |
Precision Mechanical Calibration Kit |
3.5 mm |
DC to 26.5 GHz |
|
85054D |
Economy Calibration Kit |
Type-N, 50 Ω |
DC to 18 GHz |
|
85056D |
Economy Calibration Kit |
2.4 mm |
DC to 50 GHz |
|
85056K |
Mechanical Calibration Kit |
2.4 mm and 2.92 mm |
DC to 50 GHz |
|
K11644A |
Mechanical Calibration Kit (waveguide) |
WR-42 |
18 GHz to 26.5 GHz |
|
P11644A |
Mechanical Calibration Kit (waveguide) |
WR-62 |
12.4 GHz to 18 GHz |
|
X11644A |
Mechanical Calibration Kit (waveguide) |
WR-90 |
8.2 GHz to 12.4 GHz |
For more information on the definition of calibration kit, refer to http://na.support.keysight.com/pna/caldefs/stddefs.html
The ECal supported by E5063A are defined below:
|
Model Name |
Connector Type |
Frequency Range |
|
85091B |
7 mm |
300 kHz to 9 GHz |
|
85091C |
7 mm |
300 kHz to 9 GHz |
|
85092B |
Type N |
300 kHz to 9 GHz |
|
85092C |
Type N |
300 kHz to 9 GHz |
|
85093B |
3.5 mm |
300 kHz to 9 GHz |
|
85093C |
3.5 mm |
300 kHz to 9 GHz |
|
85096B |
Type N, 75 Ω |
300 kHz to 3 GHz |
|
85096C |
Type N, 75 Ω |
300 kHz to 3 GHz |
|
85098B |
7-16 |
300 kHz to 7.5 GHz |
|
85098C |
7-16 |
300 kHz to 7.5 GHz |
|
85099B |
Type F |
300 kHz to 3 GHz |
|
85099C |
Type F |
300 kHz to 3 GHz |
|
N4431A |
3.5 mm, Type N |
300 kHz to 9 GHz |
|
N4431B |
3.5 mm, Type N |
9 kHz to 13.5 GHz |
|
N4432A |
Type N |
300 kHz to 18 GHz |
|
N4433A |
3.5 mm |
300 kHz to 20 GHz |
|
N4690A |
Type N |
10 MHz to 18 GHz |
|
N4690B |
Type N |
300 kHz to 18 GHz |
|
N4690D |
Type N |
DC/300 kHz to 18 GHz |
|
N4691A |
3.5 mm |
10 MHz to 26.5 GHz |
|
N4691B |
3.5 mm |
300 kHz to 26.5 GHz |
|
N4691D |
3.5 mm |
DC/300 kHz to 26.5 GHz |
|
N4692A |
2.92 mm |
10 MHz to 40 GHz |
|
N4692D |
2.92 mm |
DC/10 MHz to 40 GHz |
|
N4694D |
1.85 mm |
DC/10 MHz to 67 GHz |
|
N4696A |
7 mm |
10 MHz to 18 GHz |
|
N4696B |
7 mm |
300 kHz to 18 GHz |
|
N4696D |
7 mm |
DC/300 kHz to 18 GHz |
|
N7554A |
3.5 mm, Type N |
DC to 18 GHz |
|
N7555A |
3.5 mm |
DC to 26.5 GHz |
When ECal is used with Option 2H5 and in the following condition, the waiting time is added automatically:
The maximum frequency of your ECal is over 13 GHz and the stop frequency on your ENA set over 8.5 GHz. (The waiting time is NOT added when stop frequency is set below 8.5GHz.)
Firmware A.03.71 and above supports N7554A and N7555A.
Firmware A.05.00 and above support the N469xD ECal.