Other topics about Measurement Accessories
The 82357A/B can be used to control external GPIB devices by the E5063A. It can also be used to control E5063A by PC with USB. See "82357B USB/GPIB Interface High-Speed USB 2.0" in http://www.keysight.com/find/gpib for more information.

The following GPIB cables can be used to connect the analyzer with an external device such as a computer.
|
Product Number |
Length |
|
10833A |
1.0 m (3.3 ft) |
|
10833B |
2.0 m (6.6 ft) |
|
10833C |
3.0 m (9.9 ft) |
|
10833D |
0.5 m (1.6 ft) |
Keysight IO Libraries is a collection of libraries that gives you the ability to use your instruments as a test and measurement program, and utilities that help you quickly and easily connect your instruments to your PC.
See the IO libraries manual for more information. The latest revision of IO Libraries can be downloaded from http://www.keysight.com/find/iolib.
Do not update Keysight IO Library on E5063A besides Keysight recommends to do so. Refer to http://www.keysight.com/find/ena_support for more information.