:SENS<Ch>:CORR:COLL:METH:SOLT2

Type

Command

Syntax

:SENSe<Ch>:CORRection:COLLect:METHod:SOLT2 <Value1>, <value2>

Description

This command sets the calibration type to the full 2-port calibration.

Variable

Parameter

Value1

Description

Specifies a port for full 2-port calibration.

Data Type

Numeric type (Integer)

Range

1 ~ 2

 

Parameter

Value2

Description

Specifies the other port for full 2-port calibration.

Data Type

Numeric type (Integer)

Range

1 ~ 2

Examples


See Calibration.

Related Commands

:SENS:CORR:COLL:METH:TYPE

Equivalent Softkey

No equivalent key is available on the front panel.

COM Command Syntax (Internal Control Only)

SCPI.SENSE(Ch).CORRECTION.COLLECT.METHOD.SOLT2