4-port TRL Calibration

Other topics about TRL Calibration

Overview

The 4-port TRL calibration function lets you measure calibration data by connecting thru, reflection (open or short), line, or match calibration standards to (between) 4 test ports. This calibration provides the most accurate measurement for non-coaxial parts, using 48 error terms model in total for calibration in the same way as full 4-port calibration.

Before executing TRL calibration, you need to modify the calibration kit definition you use (or create a new one). For more information, see Changing the Calibration Kit Definition.

Procedure

  1. Press Channel Next/Channel Prev keys to select the channel for which you want to execute calibration.

  2. Press Cal key.

  3. Click Calibrate > 4-Port TRL Cal > Select Ports.

  4. Click Thru/Line to start the measurement of the calibration standard.

  5. Click Reflect to start the measurement of the calibration standard.
     

    Softkey

    Function

    Port 1 Reflect

    Executes reflection calibration for test port 1.

    Port 2 Reflect

    Executes reflection calibration for test port 2.

    Port 3 Reflect

    Executes reflection calibration for test port 3.

    Port 4 Reflect

    Executes reflection calibration for test port 4.

  6. Click Line/Match to start the measurement of the calibration standard. 

Softkey

Function

1-2 Line/Match

Executes line/match calibration for test ports 1 and 2.Use this to perform forward-direction measurement and reverse-direction measurement at the same time.

1-2 Fwd (S21)

Executes line/match calibration for test ports 1 and 2.Use this to perform forward-direction measurement only.

1-2 Rvs (S12)

Executes line/match calibration for test ports 1 and 2.Use this to perform reverse-direction measurement only.

1-3 Line/Match

Executes line/match calibration for test ports 1 and 3.Use this to perform forward-direction measurement and reverse-direction measurement at the same time.

1-3 Fwd (S31)

Executes line/match calibration for test ports 1 and 3.Use this to perform forward-direction measurement only.

1-3 Rvs (S13)

Executes line/match calibration for test ports 1 and 3.Use this to perform reverse-direction measurement only.

1-4 Line/Match

Executes line/match calibration for test ports 1 and 4.Use this to perform forward-direction measurement and reverse-direction measurement at the same time.

1-4 Fwd (S41)

Executes line/match calibration for test ports 1 and 4.Use this to perform forward-direction measurement only.

1-4 Rvs (S14)

Executes line/match calibration for test ports 1 and 4.Use this to perform reverse-direction measurement only.

2-3 Line/Match

Executes line/match calibration for test ports 2 and 3.Use this to perform forward-direction measurement and reverse-direction measurement at the same time.

2-3 Fwd (S32)

Executes line/match calibration for test ports 2 and 3.Use this to perform forward-direction measurement only.

2-3 Rvs (S23)

Executes line/match calibration for test ports 2 and 3.Use this to perform reverse-direction measurement only.

2-4 Line/Match

Executes line/match calibration for test ports 2 and 4.Use this to perform forward-direction measurement and reverse-direction measurement at the same time.

2-4 Fwd (S42)

Executes line/match calibration for test ports 2 and 4.Use this to perform forward-direction measurement only.

2-4 Rvs (S24)

Executes line/match calibration for test ports 2 and 4.Use this to perform reverse-direction measurement only.

3-4 Line/Match

Executes line/match calibration for test ports 3 and 4. Use this to perform forward-direction measurement and reverse-direction measurement at the same time.

3-4 Fwd (S43)

Executes line/match calibration for test ports 3 and 4. Use this to perform forward-direction measurement only.

3-4 Rvs (S34)

Executes line/match calibration for test ports 3 and 4. Use this to perform reverse-direction measurement only.

  1. Press Done to finish TRL 4-port calibration. At this point, the calibration coefficient is calculated and saved. The error correction function is automatically turned on.