Introduction of the MWA Software

Other topics about Measurement Wizard Assistant

Overview

The Measurement Wizard Assistant (MWA) is the software option on the ENA that enables easy and fast setup of whole measurement. The software consists of two main applications – front-end and back-end application. The front-end application running on the Microsoft Excel creates a setup file (“spec sheet”) with the .mwa extension which includes all the measurement parameters. A spec sheet is then recalled by the back-end application of the Microsoft VBA program running on the ENA. All the necessary parameters are automatically set up within the ENA by the back-end application. The back-end application also provides the calibration wizard and controls the whole measurement procedure. Operation time of network analysis can dramatically reduced by using the MWA software.

 

Front-end Application

The front-end application is provided as a VBA macro program on Microsoft Excel and can be operated in any PCs with the software installed. The front-end application generates a spec sheet (.mwa) for the ENA and multiport test sets that includes all the necessary parameters of measurement.

The front-end application provides the following functions:

Back-end Application

The back-end application is a VBA macro program that runs on the ENA. A spec sheet created by the front-end application is recalled and all the measurement parameters are automatically set up in the ENA. The back-end application has the calibration wizard function that provides instructions of calibration steps necessary for all measurements. The necessary procedure of total measurements is controlled by the back-end application and the detailed results of the measurement are saved within the ENA.

The back-end application provides the following functions: