Other topics about Measurement Accessories
Calibration kits are used to improve the accuracy of the analyzer in various measurements.
The electronic calibration kit reduces the time required for calibration, mis-connections, and wear on connectors since it requires fewer changes of connection than the mechanical type.
Specifications for calibration kits and the availability of particular calibration kits are subject to change without prior notice.
Refer to http://www.keysight.com/find/na_accessories/ for more information.
|
Model Name |
Description |
Connector Type |
Frequency Range |
|
85031B |
Calibration Kit |
APC-7 |
DC to 6 GHz |
|
85032B/E |
Calibration Kit |
Type-N, 50 ohm |
DC to 6 GHz |
|
85032F |
Mechanical Calibration Kit |
Type-N, 50 ohm |
DC to 9 GHz |
|
85033D |
Calibration Kit |
3.5 mm |
DC to 6 GHz |
|
85033E |
Mechanical Calibration Kit |
3.5 mm |
DC to 9 GHz |
|
85036B |
Calibration Kit |
Type-N, 75 ohm |
DC to 3 GHz |
|
85036E |
Economy Calibration Kit |
Type-N, 75 ohm |
DC to 3 GHz |
|
85038A/F/M |
Calibration Kit |
7-16 |
DC to 7.5 GHz |
|
85039B |
Calibration Kit |
Type F , 75 ohm |
DC to 3 GHz |
|
85050C |
Precision Mechanical Calibration Kit |
APC-7 |
DC to 18 GHz |
|
85050D |
Economy Mechanical Calibration Kit |
APC-7 |
DC to 18 GHz |
|
85052D |
Economy Mechanical Calibration Kit |
3.5 mm |
DC to 26.5 GHz |
|
85052C |
Precision Mechanical Calibration Kit |
3.5 mm |
DC to 26.5 GHz |
|
85054D |
Economy Calibration Kit |
Type-N, 50 ohm |
DC to 18 GHz |
|
85056D |
Economy Calibration Kit |
2.4 mm |
DC to 50 GHz |
|
85056K |
Mechanical Calibration Kit |
2.4 mm and 2.92 mm |
DC to 50 GHz |
|
K11644A |
Mechanical Calibration Kit (waveguide) |
WR-42 |
18 GHz to 26.5 GHz |
|
P11644A |
Mechanical Calibration Kit (waveguide) |
WR-62 |
12.4 GHz to 18 GHz |
|
X11644A |
Mechanical Calibration Kit (waveguide) |
WR-90 |
8.2 GHz to 12.4 GHz |
85054D, 85056D, 85056K, X1164A, P1164A and K1164A Calibration kits are added from Firmware A.09.10.
Delay value in Open Standard is updated for 85052C ,85052D, 85033D and 85033E calibration kits.
For more information on definition of calibration kit, refer to http://na.support.keysight.com/pna/caldefs/stddefs.html
From firmware A.09.10, the number of calibration kit definition is increased from 20 to 30 and number of sub class is increased from 8 to 30.
The ECal supported by E5071C are defined below:
|
Model Name |
Connector Type |
Frequency Range |
|
85091B |
7 mm |
300 kHz to 9 GHz |
|
85091C |
7 mm |
300 kHz to 9 GHz |
|
85092B |
Type N |
300 kHz to 9 GHz |
|
85092C |
Type N |
300 kHz to 9 GHz |
|
85093B |
3.5 mm |
300 kHz to 9 GHz |
|
85093C |
3.5 mm |
300 kHz to 9 GHz |
|
85096B |
Type N, 75 ohm |
300 kHz to 3 GHz |
|
85096C |
Type N, 75 ohm |
300 kHz to 3 GHz |
|
85098B |
7-16 |
300 kHz to 7.5 GHz |
|
85098C |
7-16 |
300 kHz to 7.5 GHz |
|
85099B |
Type F |
300 kHz to 3 GHz |
|
85099C |
Type F |
300 kHz to 3 GHz |
|
N4431A |
3.5 mm, Type N |
300 kHz to 9 GHz |
|
N4431B |
3.5 mm, Type N |
9 kHz to 13.5 GHz (see note) |
|
N4432A |
Type N |
300 kHz to 18 GHz |
|
N4433A |
3.5 mm |
300 kHz to 20 GHz |
|
N4690A |
Type N |
10 MHz to 18 GHz |
|
N4690B |
Type N |
300 kHz to 18 GHz |
|
N4690D |
Type N, 50 ohm |
DC/300 kHz to 18 GHz |
|
N4691A |
3.5 mm |
10 MHz to 26.5 GHz |
|
N4691B |
3.5 mm |
300 kHz to 26.5 GHz |
|
N4691D |
3.5mm |
DC/300 kHz to 26.5 GHz |
|
N4692A |
2.92 mm |
10 MHz to 40 GHz |
|
N4692D |
2.92 mm |
DC/10 MHz to 40 GHz |
|
N4696A |
7 mm |
10 MHz to 18 GHz |
|
N4696D |
APC-7 |
DC/300 kHz to 18 GHz |
|
N4696B |
7 mm |
300 kHz to 18 GHz |
Firmware B.14.00 and above support the N469xD Ecal.
Firmware A.09.10 or above, enable users to calibrate down to 9 kHz using N4431A (4-port).
The 9 kHz to 300 kHz performance is valid only for the E5071C with Firmware revision A.09.10 or above using N4431B.
When Ecal is used with options 2D5, 4D5, 2K5 and 4K5 and in the following condition, the waiting time is added automatically.
Firmware A.09.10: The maximum frequency of your ECal is over 13 GHz.
Firmware A.09.20 and above: The maximum frequency of your ECal is over 13 GHz and the stop frequency on your ENA set over 8.5 GHz. (The waiting time is NOT added when stop frequency is set below 8.5GHz.)
For scalar mixer calibration, the stop frequency of calibration port is used to determine the waiting time instead of the sweep stop frequency.
The total waiting time of each calibration type (approximately) is as follows:
|
Calibration Type |
Total waiting time for E5071C (sec) |
|---|---|
|
1-port |
9.1 |
|
2-port |
18.1 |
|
3-port |
27.1 |
|
4-port |
36.1 |
ENA does not support the following ECal:
|
Model Name |
Connector Type |
Frequency Range |
|
N4693A |
2.4 mm |
10 MHz to 50 GHz |
|
N4694A |
1.85 mm |
10 MHz to 67 GHz |