Other topics about Measurement Accessories
The 82357A/B can be used to control external GPIB devices by the E5071C. It can also be used to control E5071C by PC with USB. See "82357B USB/GPIB Interface High-Speed USB 2.0" in http://www.keysight.com/find/gpib for more information.

The following GPIB cables can be used to connect the analyzer with an external device such as a computer.
|
Product Number |
Length |
|
10833A |
1.0 m (3.3 ft) |
|
10833B |
2.0 m (6.6 ft) |
|
10833C |
3.0 m (9.9 ft) |
|
10833D |
0.5 m (1.6 ft) |
Keysight IO Libraries is a collection of libraries that give you the ability to use your instruments from a test and measurement program, and utilities that help you quickly and easily connect your instruments to your PC.
See the IO libraries manual for more information. The latest revision of IO Libraries can be downloaded from http://www.keysight.com/find/iolib.
Do not update Keysight IO Library on E5071C besides Keysight recommends to do so. Refer to http://www.keysight.com/find/ena_support for the information.