Test Port Cables/Adapters

Other topics about Measurement Accessories

Overview

Keysight Technologies provides various cables and adapters. The following are one of them. Refer to http://www.keysight.com/find/na_accessories/ for more information.

Test Port Cables

N6314A 50 ohm  N Type RF Cable (300 kHz to 9 GHz)

An RF cable 610 mm in length with male N type connectors on both ends.

N6315A 50 ohm  N Type RF Cable (300 kHz to 9 GHz)

An RF cable 610 mm in length with a male and a female N type connector on each end.

Adapters

11853A 50 ohm N Type Accessory Kit

The 11853A kit includes the following items.

Keysight Cat. No.

Description

1250-1472

N type (f)-(f) adaptor kit (two adaptors)

1250-1475

N type (m)-(m) adaptor kit (two adaptors)

11511A

N type (f), short

11512A

N type (m), short

11878A N type to 3.5 mm Adaptor Kit

The 11878A kit includes the following items.

Keysight Cat. No.

Description

1250-1744

3.5 mm (f) to N type 50 ohm  (m) adaptor

1250-1743

3.5 mm (m) to N type 50 ohm (m) adaptor

1250-1745

3.5 mm (f) to N type 50 ohm (f) adaptor

1250-1750

3.5 mm (m) to N type 50 ohm (f) adaptor

11854A 50 ohm BNC Accessory Kit

The 11854A kit includes the following items.

Keysight Cat. No.

Description

1250-0929

BNC (m), short

1250-1473

BNC (m) to N type (m) adaptor kit (two adaptors)

1250-1474

BNC (f) to N type (f) adaptor kit (two adaptors)

1250-1476

BNC (f) to N type (m) adaptor kit (two adaptors)

1250-1477

BNC (m) to N type (f) adaptor kit (two adaptors)

11852B Minimum-loss pad

Option

Description

Option 004

N type connectors, 50 ohm (m) to 75 ohm,  (f)