Property (Read-Write)
SCPI.SENSe(Ch).SEGMent.SLOCal.DATA = Data
Data = SCPI.SENSe(Ch).SEGMent.SLOCal.DATA
This command sets/gets the Shift LO state of each segment in the segment sweep table for the selected (Ch).
|
Parameter |
Data |
|
Description |
Sets/gets the Shift LO state |
|
Data Type |
Variant type array (Range) |
Dim SegmData As Variant
Dim SegmSLocalData As Variant
SCPI.SENSe(1).SEGMent.DATA = Array(5,0,0,1,0,0,3, _
1E9,3E9,11,0,3E9,4E9,51,-10,4E9,6E9,11,10)
SegmData = SCPI.SENSe(1).SEGMent.DATA
SegmSLocalData = Array(1, 0, 0)
SCPI.SENSe(1).SEGMent.SLOCal.DATA = SegmSLocalData
SegmSLocalData = SCPI.SENSe(1).SEGMent.SLOCal.DATA
SCPI.SENSe(Ch).SEGMent.SLOCal.STATe
Sweep Setup > Edit Segment Table
:SENSe{[1]-160}:SEGMent:SLOCal:DATA <state 1>, <state 2>,..., <state N>
:SENSe{[1]-160}:SEGMent:SLOCal:DATA?
Where N is the number of segments.
{numeric 1},...,{numeric N}<newline><^END>
10 DIM H(1:3)
20 OUTPUT 717;":SENS1:SEGM:DATA 5,0,1,0,0,0,3,";
30 OUTPUT 717;"1E9,3E9,11,70e3,";
40 OUTPUT 717;"3E9,4E9,51,7e3,";
50 OUTPUT 717;"4E9,6E9,11,70e3"
60 OUTPUT 717;":SENS1:SEGM:SLOCal:DATA 1, 0, 0"
70 OUTPUT 717;":SENS1:SEGM:SLOCal:DATA?"
80 ENTER 717;H(*)